LMKP UU - Flanged linear motion ball
YTP
Flanged Linear Motion Ball
Pilot Square Flanged Type
Powered by
CAD모델 선택
{ytp/flanged_linear_motion_ball/pilot_square_flanged_type/lmkp_uu.prj},{NB=LMKP6UU},{MODEL=LMKP6UU},{BALLS=4},{WEIGHT=18.00},{DR=6},{DRTOLERANCE=0 -0.009},{D=12},{DTOLERANCE= 0 -0.013},{L=19},{LTOLERANCE= 0 -0.30},{I=5},{D1=28.0},{K=22},{H=5},{PCD=20},{DD1=3.5},{DD2=6.0},{HH=3.1},{SE=0.012},{RR=0.012},{C=21},{CO=27},{PS=GBT/16940-2012},{MAT1=Gcr15},{HARDNESS1=60~64},{SURFACESS1=-},{MAT2=Gcr15},{HARDNESS2=61~66},{MAT3=Resin},{TEMPERATUER=-20~80},{SKELETON=65Mn},{MAT4=Nitrile rubber},{DC=-}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
MODEL
Model NO.
ⁿ/ₐ
BALLS
NUMBER OF BALL ROWS
ⁿ/ₐ
WEIGHT
[g]
DR
INSCRIBED CIRCLE DIAMETER
[mm]
DRTOLERANCE
INSCRIBED CIRCLE DIAMETER
ⁿ/ₐ
D
OUTER DIAMETER
[mm]
DTOLERANCE
OUTER DIAMETER TOLERANCE
ⁿ/ₐ
L
LENGTH
[mm]
LTOLERANCE
LENGTH
ⁿ/ₐ
I
[mm]
D1
FLRNGE
[mm]
K
FLRNGE
[mm]
H
FLRNGE
[mm]
PCD
FLRNGE
[mm]
DD1
HOLE FOR ATTACHMENT
[mm]
DD2
HOLE FOR ATTACHMENT
[mm]
HH
HOLE FOR ATTACHMENT h
[mm]
SE
SOUAR- ENESS
ⁿ/ₐ
RR
ECCEN- TIRICITY
ⁿ/ₐ
C
BASIC LOAD RATING C
[kgf]
CO
BASIC LOAD RATING Co
[kgf]
PS
Production standards
ⁿ/ₐ
MAT1
Outer coving material
ⁿ/ₐ
HARDNESS1
Outer coving hardness
[HRC]
SURFACESS1
Outer coving surface
ⁿ/ₐ
MAT2
Ball material
ⁿ/ₐ
HARDNESS2
Ball hardness
[HRC]
MAT3
Holder material
ⁿ/ₐ
TEMPERATUER
Holder orking temperature
[°C]
SKELETON
Seals skeleton
ⁿ/ₐ
MAT4
Seals material
ⁿ/ₐ
LMKP6UU
LMKP6UU
4
18.00
6
0 -0.009
12
0 -0.013
19
0 -0.30
5
28.0
22
5
20
3.5
6.0
3.1
0.012
0.012
21
27
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMKP8UU
LMKP8UU
4
29.00
8
0 -0.009
15
0 -0.013
24
0 -0.30
5
32.0
25
5
24
3.5
6.0
3.1
0.012
0.012
28
40
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMKP10UU
LMKP10UU
4
52.00
10
0 -0.009
19
0 -0.016
29
0 -0.30
6
40.0
30
6
29
4.5
7.5
4.1
0.012
0.012
38
56
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMKP12UU
LMKP12UU
4
57.00
12
0 -0.009
21
0 -0.016
30
0 -0.20
6
42.0
32
6
32
4.5
7.5
4.1
0.012
0.012
52
80
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMKP13UU
LMKP13UU
4
72.00
13
0 -0.009
23
0 -0.016
32
0 -0.20
6
43.0
34
6
33
4.5
7.5
4.1
0.012
0.012
52
80
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMKP16UU
LMKP16UU
5
104.00
16
0 -0.009
28
0 -0.016
37
0 -0.20
6
48.0
37
6
38
4.5
7.5
4.1
0.012
0.012
79
120
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMKP20UU
LMKP20UU
5
145.00
20
0 -0.010
32
0 -0.019
42
0 -0.20
8
54.0
42
8
43
5.5
9.0
5.1
0.015
0.015
90
140
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMKP25UU
LMKP25UU
6
300.00
25
0 -0.010
40
0 -0.019
59
0 -0.30
8
62.0
50
8
51
5.5
9.0
5.1
0.015
0.015
100
160
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMKP30UU
LMKP30UU
6
375.00
30
0 -0.010
45
0 -0.019
64
0 -0.30
10
74.0
58
10
60
6.6
11.0
6.1
0.015
0.015
160
280
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMKP35UU
LMKP35UU
6
560.00
35
0 -0.012
52
0 -0.022
70
0 -0.30
10
82.0
64
10
67
6.6
11.0
6.1
0.020
0.020
170
320
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMKP40UU
LMKP40UU
6
880.00
40
0 -0.012
60
0 -0.022
80
0 -0.30
13
96.0
75
13
78
9.0
14.0
8.1
0.020
0.020
220
410
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMKP50UU
LMKP50UU
6
2000.00
50
0 -0.012
80
0 -0.022
100
0 -0.30
13
116.0
92
13
98
9.0
14.0
8.1
0.020
0.020
390
810
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMKP60UU
LMKP60UU
6
2560.00
60
0 -0.015
90
0 -0.025
110
0 -0.30
18
134.0
106
18
112
11.0
17.5
10.8
0.025
0.025
480
1020
GBT/16940-2012
Gcr15
60~64
-
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LMHP_UU - Flanged linear motion ball
YTP
11.05.2022
LMFP_LUU - Flanged linear motion ball
YTP
26.03.2024
LMHP_LUU - Flanged linear motion ball
YTP
11.05.2022
LMFC_LUU - Flanged linear motion ball
YTP
11.05.2022
DSBC - Standard cylinder
Festo
23.05.2024
LMFP_UU - Flanged linear motion ball
YTP
26.03.2024
ST055N - Shift Chain Normal Type
CP System
11.10.2022
ST044N - Shift Chain Normal Type
CP System
11.10.2022
LMKP_LUU - Flanged linear motion ball
YTP
26.03.2024
SDAD SDAJ - Compact Cylinder
AirTAC
21.07.2022
LMKC_LUU - Flanged linear motion ball
YTP
11.05.2022
Medium-duty Flanged Type LBF
THK CO.,LTD.
23.05.2024
LMK_UU - Flanged linear motion ball
YTP
26.03.2024
FNTA - Metric Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성