您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
LME...AJ (Metric)
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Bushing
Clearance adjustment type
Powered by
CAD模型選擇
{iko/linear_way_series/slide_bush/clearance_adjustment_type/kb_aj_asmtab.prj},{NB=LME 6090125N UU AJ},{SPCVIS=Standard (KB)},{IDR=60},{MVIS=Plastic (G)},{SVIS=Both side Seal (UU)},{PPATH=../for_europe/kb_aj/kb_aj_asmtpl.prj},{SF1=6090125N}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SF
Standard form
ⁿ/ₐ
SPCVIS
Specification
ⁿ/ₐ
IDR
Inscribed circle diametar
[mm]
MVIS
Material of the Cage
ⁿ/ₐ
SVIS
Seal
ⁿ/ₐ
LME 51222N AJ
LME 51222N AJ
Steel
5
Plastic
None
LME 81625N AJ
LME 81625N AJ
Steel
8
Plastic
None
LME 122232 AJ
LME 122232 AJ
Steel
12
Steel
None
LME 122232N AJ
LME 122232N AJ
Steel
12
Plastic
None
LME 162636 AJ
LME 162636 AJ
Steel
16
Steel
None
LME 162636N AJ
LME 162636N AJ
Steel
16
Plastic
None
LME 203245 AJ
LME 203245 AJ
Steel
20
Steel
None
LME 203245N AJ
LME 203245N AJ
Steel
20
Plastic
None
LME 254058 AJ
LME 254058 AJ
Steel
25
Steel
None
LME 254058N AJ
LME 254058N AJ
Steel
25
Plastic
None
LME 304768 AJ
LME 304768 AJ
Steel
30
Steel
None
LME 304768N AJ
LME 304768N AJ
Steel
30
Plastic
None
LME 406280 AJ
LME 406280 AJ
Steel
40
Steel
None
LME 406280N AJ
LME 406280N AJ
Steel
40
Plastic
None
LME 5075100 AJ
LME 5075100 AJ
Steel
50
Steel
None
LME 5075100N AJ
LME 5075100N AJ
Steel
50
Plastic
None
LME 6090125 AJ
LME 6090125 AJ
Steel
60
Steel
None
LME 6090125N AJ
LME 6090125N AJ
Steel
60
Plastic
None
LME 80120165 AJ
LME 80120165 AJ
Steel
80
Steel
None
LME 51222N F AJ
LME 51222N F AJ
Stainless
5
Plastic
None
LME 81625N F AJ
LME 81625N F AJ
Stainless
8
Plastic
None
LME 122232 F AJ
LME 122232 F AJ
Stainless
12
Stainless
None
LME 122232N F AJ
LME 122232N F AJ
Stainless
12
Plastic
None
LME 162636 F AJ
LME 162636 F AJ
Stainless
16
Stainless
None
LME 162636N F AJ
LME 162636N F AJ
Stainless
16
Plastic
None
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表