LMBM - W - Miniature Type Linear Guide (Wide type)
TSK
Linear guide
LMBM Miniature Type Linear Guide
Powered by
CAD模型選擇
{tsk/linear_guide/lmbm_miniature_type_lg/lmbm_w_asmtab.prj},{NB=LMBM9W-B1+55-W1(00000)},{MN=LMBM9W},{WX=9},{SBT=},{SP=},{NSB=B1},{PL=},{RL=55.0},{ACC=},{AG=},{NT=W1},{POT=0},{P1=0.0},{P2=0.0},{P3=0.0},{P4=0.0},{SBTX='','Standard','C','Short','L','Long'},{PPATH=lmbm_w_asmtpl.prj},{H=12},{H1=4.2},{N=6.0},{W1=30},{W2=21},{M1=M2.6},{L=3.0},{W=18},{H4=7.5},{W5=-},{D2=6},{D3=3.5},{HH=4.5},{E=10},{F=30},{WR=0.99},{RLMAX=1300.0},{PORMIN=55.000},{RLDF=55.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MN
Model number
ⁿ/ₐ
H
[mm]
H1
[mm]
N
[mm]
W1
[mm]
W2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
ⁿ/ₐ
L
[mm]
W
[mm]
H4
[mm]
W5
[mm]
D2
[mm]
D3
[mm]
HH
[mm]
E
[mm]
F
[mm]
C
Basic Load Rating
[N]
C0
Basic Load Rating
[N]
MA
Static Rated Moment
[N-M]
MB
Static Rated Moment
[N-M]
MC
Static Rated Moment
[N-M]
WB
Weight block
[kg]
WR
Weight rail
[kg/m]
RLDF
ⁿ/ₐ
LMBM7W-B1+50-W1
LMBM7W-B1+50-W1
LMBM7W
9
2.0
5.5
25
-
31.0
21.0
12
M4
3.5
14
5.2
-
6
3.5
3.2
10
30
1360
2340
8.3
8.3
16.8
0.025
0.53
50.000
LMBM9W-B1+55-W1
LMBM9W-B1+55-W1
LMBM9W
12
4.2
6.0
30
21
39.0
28.0
12
M2.6
3.0
18
7.5
-
6
3.5
4.5
10
30
2220
3710
16.5
16.5
34.0
0.039
0.99
55.000
LMBM12W-B1+70-W1
LMBM12W-B1+70-W1
LMBM12W
14
4.0
8.0
40
28
44.5
30.5
15
M3
3.5
24
8.5
-
8
4.5
4.5
15
40
3620
5570
24.9
24.9
65.5
0.078
1.48
70.000
LMBM15W-B1+110-W1
LMBM15W-B1+110-W1
LMBM15W
16
4.0
9.0
60
45
55.5
38.5
20
M4
4.5
42
9.5
23
8
4.5
4.5
15
40
6080
8980
50.9
50.9
185.0
0.166
2.84
110.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LMBM - Miniature Type Linear Guide
TSK
15.09.2023
Base Mounting-Hole Type VRT-A
THK CO.,LTD.
23.05.2024
TBH series (Housing Unit type)
TSK
17.10.2022
TBCW series (Case Unit Double type)
TSK
17.10.2022
Wide Type SRS-WGM
THK CO.,LTD.
23.05.2024
Minicilindri Serie 16 - 24 - 25
Camozzi
16.05.2024
Standard Type SR-W/T
THK CO.,LTD.
23.05.2024
Compact Type - Heavy Load NR-R
THK CO.,LTD.
23.05.2024
NS15AL K1-L
NSK Rolling Bearing
07.06.2024
TB series (Standard type)
TSK
15.09.2023
TBW series (Standard Double type)
TSK
15.09.2023
Flange Type - Ultra Heavy Load NRS-CX
THK CO.,LTD.
23.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表