您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
LMA-G - Linear "Gear Drive" Bearings - Precision Series Stainless Steel
WMBerg
INCH
Linear Components
Linear Bearings
Powered by
CAD模型選擇
{wmberg/b2000/linear_components/linear_bearings/e34a.prj},{NB=LMA-G-6},{PN=LMA-G-6},{DES=GEAR DRIVE LINEAR ADJUST BRG},{CN=Master Inch/Metric Catalog},{CP=E34},{LDGR=R12-1},{GR=1/2},{A=1 1/4},{B=15/16},{C=1/2\"},{U=#6-32},{X=0.316},{Y=0.370},{Z=0.453},{F=0.1247},{N=20},{PD=0.3183},{P=1/20},{PA=20},{TP=1.000},{P1=0.1945},{A1=1.250},{B1=0.938},{C1=0.500},{NDM=0.138},{KDM=0.104},{INFO=Infotext},{W=0.252},{D=0.100},{SD=0.1247}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
LDGR
Linear Drive Gear Rack Stock No.
ⁿ/ₐ
GR
Gear Rack Diameter
[Inch]
A
Diameter
[Inch]
B
Width
[Inch]
C
Dimension
[Inch]
U
Screw
ⁿ/ₐ
X
Dimension
[Inch]
Y
Dimension
[Inch]
Z
Dimension
[Inch]
F
Dimension
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
P
Circular Pitch
ⁿ/ₐ
PA
Pressure Angle
[°]
TP
Travel Per Rev.
[Inch]
LMA-G-6
LMA-G-6
GEAR DRIVE LINEAR ADJUST ...
Master Inch/Metric Catalo...
R12-1
1/2
1 1/4
15/16
1/2"
#6-32
0.316
0.370
0.453
0.1247
20
0.3183
1/20
20
1.000
LMA-G-12
LMA-G-12
GEAR DRIVE LINEAR ADJUST ...
Master Inch/Metric Catalo...
R12-2
1
2 3/8
1 5/8
1"
#8-32
0.664
0.776
0.796
0.1872
40
0.6366
1/20
20
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SHF - Shaft support
YTP
11.05.2022
PDU040-SPF020P
Tsubakimoto Chain Co.
20.06.2023
Module 3
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
gears - pinions
Winkel
22.05.2019
SGM7D - Direct Drive Servo Motors
Yaskawa
23.05.2022
PC30-06A
THK CO.,LTD.
23.05.2024
DVC - Hydraulic Dampers
ACE Shock Absorbers
07.02.2024
BC1_001_101 - Cylindrical roller bearings, single row
SKF
02.05.2024
LM Case Unit Type SC
THK CO.,LTD.
23.05.2024
SHF - Axle support seat
STAMPINGMASTERS
15.04.2024
SV EO - Bulkhead male connector
Parker
31.05.2022
R12 - Linear Drive Gear Racks - 20° Pressure Angle - 400 Series Stainless S...
WMBerg
06.06.2023
MAXP32-H43-W44 - Linear positioner
Schneider Electric
10.10.2022
SCDM CAN15-001 - Motor/gear
FlexLink
30.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表