카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LM.SST-AC - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LM.SST-AC
Powered by
CAD모델 선택
{elesa/general_catalogue/10/1_levelling_elements/lm_sst_ac/lm_sst_ac_asmtab.prj},{NB=Levelling elements LM.40-SST M10X50-AC(0)},{CODE=402640},{DESCRIPTION=LM.40-SST M10X50-AC},{ROT=0},{DIM01=40},{DIM02=M10},{DIM03=77.5},{DIM04=50},{DIM05=27.5},{DIM06=15},{DIM07=11000},{DIM08=-},{WEIGHT=157},{NDM=10.000},{KDM=8.160},{L=77.500},{L0=50.000},{L2=0.000},{H1=7.500},{H2=5.600},{D2=17.500},{AL=20.000},{DD=19.000},{H=9.360},{D2X=11.780},{M=6.000},{VERS=5},{TYP=2},{PPATH=lm_sst_ac_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
L
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
s
[mm]
DIM07
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements LM.25-...
402120
LM.25-SST M6-AC
25
M6
-
-
20.5
12
7000
35
Levelling elements LM.25-...
402121
LM.25-SST M8-AC
25
M8
-
-
20.5
12
7000
32
Levelling elements LM.32-...
402130
LM.32-SST M8-AC
32
M8
-
-
24.5
12
7000
75
Levelling elements LM.32-...
402131
LM.32-SST M10-AC
32
M10
-
-
24.5
15
11000
67
Levelling elements LM.40-...
402140
LM.40-SST M10-AC
40
M10
-
-
27.5
15
11000
120
Levelling elements LM.40-...
402141
LM.40-SST M12-AC
40
M12
-
-
27.5
17
16000
113
Levelling elements LM.50-...
402150
LM.50-SST M10-AC
50
M10
-
-
29.5
15
11000
185
Levelling elements LM.50-...
402151
LM.50-SST M12-AC
50
M12
-
-
29.5
17
16000
180
Levelling elements LM.60-...
402160
LM.60-SST M112-AC
60
M12
-
-
37.5
17
16000
335
Levelling elements LM.60-...
402161
LM.60-SST M16-AC
60
M16
-
-
37.5
24
30000
330
Levelling elements LM.25-...
402611
LM.25-SST M6x40-AC
25
M6
60.5
40
20.5
12
4000
39
Levelling elements LM.25-...
402612
LM.25-SST M6x50-AC
25
M6
70.5
50
20.5
12
4000
41
Levelling elements LM.25-...
402613
LM.25-SST M6x63-AC
25
M6
83.5
63
20.5
12
4000
45
Levelling elements LM.25-...
402616
LM.25-SST M10x50-AC
25
M10
70.5
50
20.5
12
11000
54
Levelling elements LM.25-...
402617
LM.25-SST M10x63-AC
25
M10
83.5
63
20.5
12
11000
64
Levelling elements LM.25-...
402618
LM.25-SST M10x80-AC
25
M10
100.5
80
20.5
12
11000
76
Levelling elements LM.25-...
402623
LM.25-SST M8X40-AC
25
M8
60.5
40
20.5
12
7000
67
Levelling elements LM.25-...
402624
LM.25-SST M8X50-AC
25
M8
70.5
50
20.5
12
7000
55
Levelling elements LM.25-...
402626
LM.25-SST M8X63-AC
25
M8
83.5
63
20.5
12
7000
71
Levelling elements LM.32-...
402627
LM.32-SST M12x63-AC
32
M12
87.5
63
24.5
15
16000
166
Levelling elements LM.32-...
402628
LM.32-SST M12x80-AC
32
M12
104.5
80
24.5
15
16000
183
Levelling elements LM.32-...
402629
LM.32-SST M12x100-AC
32
M12
124.5
100
24.5
15
16000
201
Levelling elements LM.32-...
402630
LM.32-SST M8X40-AC
32
M8
64.5
40
24.5
12
7000
52
Levelling elements LM.32-...
402631
LM.32-SST M8X50-AC
32
M8
74.5
50
24.5
12
7000
57
Levelling elements LM.32-...
402632
LM.32-SST M8X63-AC
32
M8
87.5
63
24.5
12
7000
67
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LM.TR - ELESA-Levelling elements
Elesa
24.06.2024
MR-p - ELESA-Adjustable handles
Elesa
24.06.2024
LM.AC - ELESA-Levelling elements
Elesa
24.06.2024
LM.SST-TR - ELESA-Levelling elements
Elesa
24.06.2024
LM.SST - ELESA-Levelling elements
Elesa
24.06.2024
SMQ-SST - ELESA-Stems for levelling elements
Elesa
24.06.2024
LM. - ELESA-Levelling elements
Elesa
24.06.2024
MPG-S - ELESA-Guide rail clamps
Elesa
24.06.2024
UPCN - Handles - Non-Metal Type
Misumi
04.06.2021
LMY.B - ELESA-Levelling elements
Elesa
24.06.2024
LMR. - ELESA-Levelling elements
Elesa
24.06.2024
27792 - Swivel feet steel
norelem
26.06.2024
Open Ends
JTEKT Corporation(Koyo)
22.12.2017
GN 425 - ELESA-Bridge handles
Elesa
24.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성