目錄: cpc Europa
Created: 24.07.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
cpc Europa
LM-PB - Coil Assembly
cpc Europa
Linear Motor
Ironless Linear Motor
Ironless linear motors PB
Powered by
CAD模型選擇
{cpc/linear_motor/ironless_linear_motor/lm_pb/lm_pb.prj},{NB=LM-PB4-W1-N-NC-400},{TYPE=LM-PB4},{W1=W1},{N=N},{NC=NC},{NP1=2},{NP2=2},{LP=140},{MP=134},{A=5},{B=15},{C=35},{D=25},{VERS=3},{CL=35},{W1X='W1','W1 - Winding 1','W2','W2 - Winding 2','W3','W3 - Winding 3'},{NX='N','N - no hall sensor' , 'H','H - with hall sensor'},{NCX='NC','NC - no cooling' , 'AC','AC - air cooling'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
NP1
Np1
ⁿ/ₐ
NP2
Np2
ⁿ/ₐ
LP
Lp
[mm]
MP
Mp
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
LM-PB2-W1-N-NC-400
LM-PB2
1
1
80
74
5
10
25
20
LM-PB3-W1-N-NC-400
LM-PB3
1
1
110
104
25
35
35
25
LM-PB4-W1-N-NC-400
LM-PB4
2
2
140
134
5
15
35
25
LM-PB5-W1-N-NC-400
LM-PB5
2
2
170
164
35
45
35
25
LM-PB6-W1-N-NC-400
LM-PB6
3
3
200
194
15
25
35
25
LM-PB8-W1-N-NC-400
LM-PB8
4
4
260
254
25
35
35
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表