LM AJ - LM Ball bushing
Melucci
Ball bushing MTECH
LM
Powered by
CAD模型選擇
{melucci/linear_bushing/lm/lm_aj.prj},{NB=LM16UUAJ-5},{ST=LM16UUAJ},{BC=5},{DR=16},{DRT=0/-9},{D=28},{DT=0/-13},{L=37},{LT=0/-200},{B=26.5},{BX=26.5},{BT=0/-200},{W=1.6},{D1=27},{H=1.5},{H1=11},{AN=80},{ECC=12},{RC=-6},{C=774},{CO=1180},{WG=76},{WX=1.600},{D1X=27.000},{HX=1.500},{ANX=11.000},{RR=0.840}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
[mm]
DT
D Tolerance
[μm]
L
[mm]
LT
L Tolerance
[μm]
B
[mm]
BT
B Tolerance
[μm]
W
[mm]
D1
[mm]
H
h
[mm]
ECC
Eccentricity
[μm]
RC
Radial Clearance
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LM6UUAJ
LM6UUAJ-4
LM6UUAJ
4
6
0/-9
12
0/-11
19
0/-200
13.5
0/-200
1.1
11.5
1.0
12
-3
206
265
8.5
LM8SUUAJ
LM8SUUAJ-4
LM8SUUAJ
4
8
0/-9
15
0/-11
17
0/-200
11.5
0/-200
1.1
14.3
1.0
12
-3
176
216
11
LM8UUAJ
LM8UUAJ-4
LM8UUAJ
4
8
0/-9
15
0/-11
24
0/-200
17.5
0/-200
1.1
14.3
1.0
12
-3
274
392
17
LM10UUAJ
LM10UUAJ-4
LM10UUAJ
4
10
0/-9
19
0/-13
29
0/-200
22
0/-200
1.3
18
1.0
12
-4
372
549
36
LM12UUAJ
LM12UUAJ-4
LM12UUAJ
4
12
0/-9
21
0/-13
30
0/-200
23
0/-200
1.3
20
1.5
12
-4
510
784
42
LM13UUAJ
LM13UUAJ-4
LM13UUAJ
4
13
0/-9
23
0/-13
32
0/-200
23
0/-200
1.3
22
1.5
12
-4
510
784
49
LM16UUAJ
LM16UUAJ-5
LM16UUAJ
5
16
0/-9
28
0/-13
37
0/-200
26.5
0/-200
1.6
27
1.5
12
-6
774
1180
76
LM20UUAJ
LM20UUAJ-5
LM20UUAJ
5
20
0/-10
32
0/-16
42
0/-200
30.5
0/-200
1.6
30.5
1.5
15
-6
882
1370
100
LM25UUAJ
LM25UUAJ-6
LM25UUAJ
6
25
0/-10
40
0/-16
59
0/-300
41
0/-400
1.85
38
2
15
-6
980
1570
240
LM30UUAJ
LM30UUAJ-6
LM30UUAJ
6
30
0/-10
45
0/-16
64
0/-300
44.5
0/-400
1.85
43
2.5
15
-8
1570
2740
270
LM35UUAJ
LM35UUAJ-6
LM35UUAJ
6
35
0/-12
52
0/-19
70
0/-300
49.5
0/-400
2.1
49
2.5
20
-8
1670
3140
425
LM40UUAJ
LM40UUAJ-6
LM40UUAJ
6
40
0/-12
60
0/-19
80
0/-300
60.5
0/-400
2.1
57
3
20
-10
2160
4020
654
LM50UUAJ
LM50UUAJ-6
LM50UUAJ
6
50
0/-12
80
0/-19
100
0/-300
74
0/-400
2.6
76.5
3
20
-13
3820
7940
1700
LM60UUAJ
LM60UUAJ-6
LM60UUAJ
6
60
0/-15
90
0/-22
110
0/-300
85
0/-400
3.15
86.5
3
25
-13
4700
10000
2000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LM - Standard Ball Bushing
HepcoMotion
08.11.2023
GN 613 - Stainless steel-Indexing plungers without head, Type AN, without l...
Elesa+Ganter
28.03.2024
LM_AJ - Adjustable Linear Bushing
Samick Precision
13.01.2022
LME - LME Ball bushing
Melucci
09.05.2022
2061.69. .1 - Recirculating ball bush ~ISO9448-3
FIBRO
20.09.2023
Precision Series - Precision Steel Ball Bushing Bearings- INCH
Thomson Linear
03.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表