Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
LIQUI MOLY 1612 - Rapid Rust Solvent
MÄDLER
Drive Element
Chemical Products
Overview of spraying agents
Powered by
CAD모델 선택
{maedler/antriebselemente/chemische_produkte/spruehmittel_verlinkt/lm_schnellrostloeser.prj},{NB=14070209},{ARTNR=14070209},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{SP=LIQUI MOLY Schnellrostlöser},{HW=Gefahr! Sicherheitsdatenblatt beachten!},{IH=300},{EG=LIQUI MOLY Schnellrostlöser-Spray zur Anwendung bei festgerosteten und korrodierten Metallteilen.},{TP=Temperaturbereich: -40°C bis +140°C. },{GEW=343},{CTN=27101991}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
SP
Spraying agents
ⁿ/ₐ
HW
Note
ⁿ/ₐ
IH
Contents
[ml]
EG
Properties
ⁿ/ₐ
TP
Temperature
[°C]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
14070209
14070209
Multimaterialprodukt
LIQUI MOLY 1612 Rapid Rus...
Danger! Observe safety da...
300
LIQUI MOLY Rapid Rust Rem...
Temperature range: -40°C ...
343
27101991
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성