LIF-P - Round connector body hexagonal wrench surface fixed outer thread PG acc. to DIN40430
Flexa
Protective conduit
LIF Metal screwed conduit connector with fixed outer thread
Powered by
CAD模型選擇
{flexa/connectors/lif/lif_p.prj},{NB=FLEXA LIF-P 15801019013},{AD=19},{PG=13,5},{VE=1},{VERS1=4},{I=14.0},{B=27.0},{C=10.0},{D=27.0},{SW=25.0},{PMETR=1.41},{D1=5.200},{D2=7.000},{D3=14.000},{D4=14.000},{C1=3.000},{E=18.800},{E1=24.000},{E2=16.500},{E3=14.900},{S=21.500},{C2=1.500},{GEWA=20.400},{GEW=3.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
AD
Trade size
[mm]
PG
Thread DIN 40430
ⁿ/ₐ
ART
FLEXA No.
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø mm
[mm]
C
Length of thread mm
[mm]
D
Total length mm
[mm]
SW
Wrench size across flats body
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA LIF-P 15801010007
10
7
15801010007
5.9
16.0
10.0
26.0
15.0
1.600
50
FLEXA LIF-P 15801014009
14
9
15801014009
8.9
21.0
10.0
27.0
19.0
2.400
50
FLEXA LIF-P 15801017011
17
11
15801017011
12.0
25.0
10.0
27.0
23.0
2.900
50
FLEXA LIF-P 15801019013
19
13,5
15801019013
14.0
27.0
10.0
27.0
25.0
3.200
50
FLEXA LIF-P 15801021016
21
16
15801021016
15.9
29.0
10.0
27.0
27.0
3.900
50
FLEXA LIF-P 15801027021
27
21
15801027021
20.4
37.0
11.0
30.5
34.0
6.200
25
FLEXA LIF-P 15801036029
36
29
15801036029
27.5
45.6
13.0
33.0
43.0
8.800
25
FLEXA LIF-P 15801045036
45
36
15801045036
36.6
59.0
13.0
33.0
54.0
11.750
25
FLEXA LIF-P 15801056048
56
48
15801056048
47.5
69.0
13.5
33.5
66.0
16.400
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RQLG1-N - Plastic connector, quick-type, straight, NPT outer thread, integr...
Flexa
01.03.2022
RQB1 45-N - Kunststoff-Schnellverschraubungs Bogen45° mit Gewindeanschluß n...
Flexa
22.03.2022
SILVYN® LGF-2-M
LAPP
15.05.2024
AIRflex-KUW-PVC-AS - Protective plastic conduit, inside spiral of plastic s...
Flexa
01.03.2022
USW-P - Metal connector, safety-type 90° elbow, outer thread incl. ferrule ...
Flexa
01.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表