LHMS-LWP - Clamp Lever Flat Washer for Slotted Hole - Flat Lever Type
NBK (Nabeya Bi-tech Kaisha)
Machine elemnets
Lever
LHM-LWP / LHMS-LWP - Clamp Lever with Flat Washer for Slotted Hole - Flat Lever Type
Powered by
CAD모델 선택
{nbk/man_machine_elements/lever/lhm_lwp_lhms_lwp/lhms_lwp.prj},{NB=LHMS-5-12-LWP20-BK},{CN=LHMS-5-12-LWP20-BK},{M=M5},{NDM=5},{KDM=4.019},{LM=12},{R=45},{H=22.0},{H1=25.5},{H2=24.5},{S=4.0},{D=13.0},{D1=10.0},{DW=20},{TW=2.0},{LW=2},{S1=4},{B=5.5},{NOT=18},{FMAX=60},{PMAX=3.9},{MASS=0},{L1=10.500},{L2=4.000},{L3=54.000},{L4=1.500},{L5=11.500},{L6=7.000},{XX=5},{C1=7.0},{E=10.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
LM
Length Of Thread
[mm]
R
Length
[mm]
H
Height H
[mm]
H1
Height H'
[mm]
H2
Height h
[mm]
S
Height s
[mm]
D
Diameter D
[mm]
D1
Diameter d
[mm]
DW
Dimension Dw
ⁿ/ₐ
TW
Dimension tw
ⁿ/ₐ
LW
Dimension Lw
[mm]
S1
Dimension s1
ⁿ/ₐ
B
Dimension B
ⁿ/ₐ
LHMS-5-12-LWP20-BK
LHMS-5-12-LWP20-BK
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-12-LWP20-OR
LHMS-5-12-LWP20-OR
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-12-LWP20-RD
LHMS-5-12-LWP20-RD
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-12-LWP20-SG
LHMS-5-12-LWP20-SG
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-16-LWP20-BK
LHMS-5-16-LWP20-BK
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-16-LWP20-OR
LHMS-5-16-LWP20-OR
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-16-LWP20-RD
LHMS-5-16-LWP20-RD
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-16-LWP20-SG
LHMS-5-16-LWP20-SG
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-20-LWP20-BK
LHMS-5-20-LWP20-BK
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-20-LWP20-OR
LHMS-5-20-LWP20-OR
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-20-LWP20-RD
LHMS-5-20-LWP20-RD
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-20-LWP20-SG
LHMS-5-20-LWP20-SG
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-25-LWP20-BK
LHMS-5-25-LWP20-BK
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-25-LWP20-OR
LHMS-5-25-LWP20-OR
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-25-LWP20-RD
LHMS-5-25-LWP20-RD
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-25-LWP20-SG
LHMS-5-25-LWP20-SG
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-32-LWP20-BK
LHMS-5-32-LWP20-BK
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-32-LWP20-OR
LHMS-5-32-LWP20-OR
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-32-LWP20-RD
LHMS-5-32-LWP20-RD
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-32-LWP20-SG
LHMS-5-32-LWP20-SG
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-40-LWP20-BK
LHMS-5-40-LWP20-BK
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-40-LWP20-OR
LHMS-5-40-LWP20-OR
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-40-LWP20-RD
LHMS-5-40-LWP20-RD
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-40-LWP20-SG
LHMS-5-40-LWP20-SG
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
LHMS-5-50-LWP20-BK
LHMS-5-50-LWP20-BK
M5
50
45
22.0
25.5
24.5
4.0
13.0
10.0
20
2.0
2
4
5.5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LHMS-LWP-CR - Clamp Lever with Flat Washer for Slotted Hole - Flat Lever Ty...
NBK (Nabeya Bi-tech Kaisha)
10.11.2021
LHMS-W - Clamp Lever with Spring Washer - Flat Lever Type
NBK (Nabeya Bi-tech Kaisha)
10.11.2021
SFT - Socket Head Cap Screw (Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SETA - Aluminum Hexalobular Socket Head Cap Screw
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSCMS - Phillips Cross Recessed Truss Head Captive Screw
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
MJS-CSK
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
XGT2-C
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
XGS2-C
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
XHS
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNBS - Socket Button Head Cap Screw (Inch Thread)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SHA-EL/SHAS - Hexagon Post
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
PHKL adapting plate - for HKC/HKL
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
LDMS LW - Clamp Lever with Flat Washer
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNFCM - Molybdenum Hexagon Socket Countersunk Head Screw
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성