您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
LER 1.5 - Lagerelement mit ungeschliffener Laufbahn Serie LER1.5
Franke
Bearings
Bearing Elements and slim Bearings
LER
Powered by
CAD模型選擇
{franke/waelzlager/lagerelemente_und_duennringlager/ler/ler1_5.prj},{NB=LER1.5-0090},{IDNR=},{BBZ=LER1.5-0090},{KK=90},{COA=20},{COR=9},{CA=6},{CR=6},{COM=0.4},{MD=0.175},{GEW=0.03},{DW=6},{DL=3 x 2.25},{M=7.50},{N=8.90},{R=0.2},{G=1.6},{H=8.6},{S=1.4},{VIS=2},{BN=610709}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BBZ
Bestell-Bez.
ⁿ/ₐ
KK
Kugelkranz
[mm]
COA
Tragzahlen
[KN]
COR
Tragzahlen
[kN]
CA
Tragzahlen
[KN]
CR
Cr
[kN]
COM
stat. Moment
[kNm]
GEW
Gewicht
[kg]
BN
Best. Nr.
ⁿ/ₐ
LER1.5-0040
LER1.5-0040
40
8
4
5
4
0.1
0.01
610704
LER1.5-0050
LER1.5-0050
50
11
5
5
4
0.1
0.02
610705
LER1.5-0060
LER1.5-0060
60
13
6
6
5
0.2
0.02
610706
LER1.5-0070
LER1.5-0070
70
15
7
6
5
0.2
0.03
610707
LER1.5-0080
LER1.5-0080
80
17
8
6
5
0.3
0.03
610708
LER1.5-0090
LER1.5-0090
90
20
9
6
6
0.4
0.03
610709
LER1.5-0100
LER1.5-0100
100
22
10
7
6
0.5
0.04
610710
LER1.5-0110
LER1.5-0110
110
24
11
7
6
0.6
0.04
610711
LER1.5-0120
LER1.5-0120
120
26
12
7
6
0.7
0.05
610712
LER1.5-0130
LER1.5-0130
130
29
13
7
6
0.9
0.05
610713
LER1.5-0140
LER1.5-0140
140
31
14
8
7
1.0
0.05
610714
LER1.5-0150
LER1.5-0150
150
33
15
8
7
1.2
0.06
610715
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LER 2 - Bearing element with profiled raceway type LER 2
Franke
23.06.2021
LEL - Einbauelemente mit geschliffener Laufbahn Serie LEL 1.5/5
Franke
23.06.2021
LVB - Bearing assembly aluminium design type LVA
Franke
20.01.2023
LVE - Bearing assembly external gear aluminium type LVE
Franke
03.03.2023
BB1_001_101 - Deep groove ball bearings
SKF
22.09.2023
LER 5 - Lagerelement mit ungeschliffener Laufbahn Serie LER5
Franke
23.06.2021
BN1_002 - Needle roller bearings with machined rings, without an inner ring
SKF
12.04.2024
iglidur® PRT-TO - Slewing ring bearing with gear teeth
igus
20.07.2021
LVD - Bearing assembly external gear steel type LVD
Franke
03.03.2023
iglidur® PRT - Slewing ring bearing with large outer ring
igus
19.01.2021
LER 3 - rectangular profile with drawn races series LER 3
Franke
23.06.2021
LSA 4 - 2-ring bearing with profiled raceway type LSA4
Franke
23.06.2021
800F Momentary 3-Position Push-Pull Mushroom Operator Illuminated Push Butt...
Rockwell Automation
06.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表