LEM-LW - Plastic Clamp Lever with Flat Washer
NBK (锅屋百迪株式会社)
机械要素零件
手柄
LEM-LW / LEMS-LW - Plastic Clamp Lever with Flat Washer
Powered by
CAD模型選擇
{nbk/man_machine_elements/lever/lem_lw_lems_lw/lem_lw.prj},{NB=LEM-5-12-LW20-BK},{CN=LEM-5-12-LW20-BK},{M=M5},{NDM=5},{KDM=4.019},{LM=12},{R=45},{H=35.5},{H1=39.0},{H2=24.5},{S=4.2},{D=13.0},{D1=10.0},{DW=20},{TW=2.0},{S1=4},{NOT=18},{FMAX=42},{PMAX=2.7},{MASS=0},{L1=10.500},{L2=4.000},{L3=54.000},{L4=1.500},{L5=11.500},{L6=7.000},{XX=5},{X=7},{DP=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
LM
Length Of Thread
[mm]
R
Length
[mm]
H
Height H
[mm]
H1
Height H'
[mm]
H2
Height h
[mm]
S
Height s
[mm]
D
Diameter D
[mm]
D1
Diameter d
[mm]
DW
Dimension Dw
ⁿ/ₐ
TW
Dimension tw
ⁿ/ₐ
S1
Dimension s1
ⁿ/ₐ
LEM-5-12-LW20-BK
LEM-5-12-LW20-BK
M5
12
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-12-LW20-OR
LEM-5-12-LW20-OR
M5
12
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-12-LW20-SG
LEM-5-12-LW20-SG
M5
12
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-16-LW20-BK
LEM-5-16-LW20-BK
M5
16
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-16-LW20-OR
LEM-5-16-LW20-OR
M5
16
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-16-LW20-SG
LEM-5-16-LW20-SG
M5
16
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-20-LW20-BK
LEM-5-20-LW20-BK
M5
20
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-20-LW20-OR
LEM-5-20-LW20-OR
M5
20
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-20-LW20-SG
LEM-5-20-LW20-SG
M5
20
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-25-LW20-BK
LEM-5-25-LW20-BK
M5
25
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-25-LW20-OR
LEM-5-25-LW20-OR
M5
25
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-25-LW20-SG
LEM-5-25-LW20-SG
M5
25
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-32-LW20-BK
LEM-5-32-LW20-BK
M5
32
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-32-LW20-OR
LEM-5-32-LW20-OR
M5
32
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-32-LW20-SG
LEM-5-32-LW20-SG
M5
32
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-40-LW20-BK
LEM-5-40-LW20-BK
M5
40
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-40-LW20-OR
LEM-5-40-LW20-OR
M5
40
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-40-LW20-SG
LEM-5-40-LW20-SG
M5
40
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-50-LW20-BK
LEM-5-50-LW20-BK
M5
50
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-50-LW20-OR
LEM-5-50-LW20-OR
M5
50
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-5-50-LW20-SG
LEM-5-50-LW20-SG
M5
50
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
4
LEM-6-12-LW20-BK
LEM-6-12-LW20-BK
M6
12
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
5
LEM-6-12-LW20-OR
LEM-6-12-LW20-OR
M6
12
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
5
LEM-6-12-LW20-SG
LEM-6-12-LW20-SG
M6
12
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
5
LEM-6-16-LW20-BK
LEM-6-16-LW20-BK
M6
16
45
35.5
39.0
24.5
4.2
13.0
10.0
20
2.0
5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LEMS-LW - Plastic Clamp Lever with Flat Washer
NBK (锅屋百迪株式会社)
10.11.2021
FPMS-G - 水平调整件 带橡胶座
NBK (锅屋百迪株式会社)
26.06.2024
FCL/FCLS
NBK (锅屋百迪株式会社)
26.06.2024
MOR-CK
NBK (锅屋百迪株式会社)
26.06.2024
NSCSS-M - Set Collar
NBK (锅屋百迪株式会社)
26.06.2024
MKS passive pneumatic clamping with spring-loaded energy storage - opened w...
NBK (锅屋百迪株式会社)
26.06.2024
SNSS - 内六角螺栓(英制螺丝)
NBK (锅屋百迪株式会社)
26.06.2024
GSS - 不锈钢杆形握柄
NBK (锅屋百迪株式会社)
26.06.2024
HAK-R - 铝合金滚花手轮
NBK (锅屋百迪株式会社)
26.06.2024
MJ-RD-SLV
NBK (锅屋百迪株式会社)
26.06.2024
PHK/PMK/PHM Spacer plate - for HK
NBK (锅屋百迪株式会社)
26.06.2024
MKRS passive pneumatic clamping element with spring-loaded energy storage -...
NBK (锅屋百迪株式会社)
26.06.2024
GN163-1 - 导管接头-基本型
NBK (锅屋百迪株式会社)
26.06.2024
UAC - 铝合金拉手
NBK (锅屋百迪株式会社)
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表