LEFS-MD - Plastic Clamp Lever - Metal Detection
NBK (锅屋百迪株式会社)
机械要素零件
手柄
LEFS-MD - Plastic Clamp Lever - Metal Detection
Powered by
CAD模型選擇
{nbk/man_machine_elements/lever/lefs_md/lefs_md.prj},{NB=LEFS-6B-MD},{CN=LEFS-6B-MD},{M=M6},{LF=11},{R=63},{H=45.8},{H1=49.8},{H2=31.0},{S=6.5},{D=17.5},{D1=13.5},{NOT=18},{FMAX=150},{PMAX=5.50},{MASS=23},{NDM=6.000},{DS=9.200},{TS=1.300},{DW=10.000},{TW=0.500},{S1=4.000},{X=7.000},{KDM=4.019},{L1=11.500},{L2=5.500},{L3=76.000},{L4=1.500},{L5=16.000},{L6=10.500},{XX=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
LF
Lenght Of Thread
[mm]
R
Length
[mm]
H
Height H
[mm]
H1
Height H'
[mm]
H2
Height h
[mm]
S
Height s
[mm]
D
Diameter D
[mm]
D1
Diameter d
[mm]
LEFS-3-MD
LEFS-3-MD
M3
7
45
35.5
39.0
24.5
4.2
13.0
10.0
LEFS-4-MD
LEFS-4-MD
M4
8
45
35.5
39.0
24.5
4.2
13.0
10.0
LEFS-5-MD
LEFS-5-MD
M5
8
45
35.5
39.0
24.5
4.2
13.0
10.0
LEFS-6-MD
LEFS-6-MD
M6
8
45
35.5
39.0
24.5
4.2
13.0
10.0
LEFS-6B-MD
LEFS-6B-MD
M6
11
63
45.8
49.8
31.0
6.5
17.5
13.5
LEFS-8-MD
LEFS-8-MD
M8
11
63
45.8
49.8
31.0
6.5
17.5
13.5
LEFS-8B-MD
LEFS-8B-MD
M8
14
78
54.6
58.6
36.0
8.0
21.0
16.0
LEFS-10-MD
LEFS-10-MD
M10
14
78
54.6
58.6
36.0
8.0
21.0
16.0
LEFS-10B-MD
LEFS-10B-MD
M10
17
92
65.7
65.7
43.0
11.0
25.0
19.0
LEFS-12A-MD
LEFS-12A-MD
M12
14
78
54.6
58.6
36.0
8.0
21.0
16.0
LEFS-12-MD
LEFS-12-MD
M12
17
92
65.7
65.7
43.0
11.0
25.0
19.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表