LDMS-HD-E - Clamp Lever - Hygienic Design
NBK (锅屋百迪株式会社)
机械要素零件
手柄
LDMS / LDFS - HD - Clamp Lever - Hygienic Design
Powered by
CAD模型選擇
{nbk/man_machine_elements/lever/ldms_ldfs_hd/ldms_hd_e.prj},{NB=LDMS-63-M8-25-HD-E},{CN=LDMS-63-M8-25-HD-E},{M=M8},{R=63},{H=62.1},{H5=64.6},{SH=45.9},{S=18.3},{D=19},{SD=18},{SD1=18.8},{LM=25},{D1=M8},{L1=63},{H3=62.1},{H4=2.5},{H1=45.9},{H2=18.3},{D4=19},{D3=18.8},{D2=18},{L2=25},{D1X=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CN
Catalog number
ⁿ/ₐ
M
Thread M
[mm]
R
Length R
[mm]
H
Height H
[mm]
H5
Height H'
[mm]
SH
Height h
[mm]
S
Height s
[mm]
D
Diameter D
[mm]
SD
Diameter d1
[mm]
SD1
Diameter d1
[mm]
LM
Length Of Thread
[mm]
LDMS-63-M6-12-HD-E
LDMS-63-M6-12-HD-E
M6
63
60.1
62.6
43.8
16.3
19
14
14.8
12
LDMS-63-M6-16-HD-E
LDMS-63-M6-16-HD-E
M6
63
60.1
62.6
43.8
16.3
19
14
14.8
16
LDMS-63-M6-20-HD-E
LDMS-63-M6-20-HD-E
M6
63
60.1
62.6
43.8
16.3
19
14
14.8
20
LDMS-63-M6-25-HD-E
LDMS-63-M6-25-HD-E
M6
63
60.1
62.6
43.8
16.3
19
14
14.8
25
LDMS-63-M6-32-HD-E
LDMS-63-M6-32-HD-E
M6
63
60.1
62.6
43.8
16.3
19
14
14.8
32
LDMS-63-M8-12-HD-E
LDMS-63-M8-12-HD-E
M8
63
62.1
64.6
45.9
18.3
19
18
18.8
12
LDMS-63-M8-16-HD-E
LDMS-63-M8-16-HD-E
M8
63
62.1
64.6
45.9
18.3
19
18
18.8
16
LDMS-63-M8-20-HD-E
LDMS-63-M8-20-HD-E
M8
63
62.1
64.6
45.9
18.3
19
18
18.8
20
LDMS-63-M8-25-HD-E
LDMS-63-M8-25-HD-E
M8
63
62.1
64.6
45.9
18.3
19
18
18.8
25
LDMS-63-M8-32-HD-E
LDMS-63-M8-32-HD-E
M8
63
62.1
64.6
45.9
18.3
19
18
18.8
32
LDMS-78-M8-12-HD-E
LDMS-78-M8-12-HD-E
M8
78
69.3
72.3
49.3
16.5
24
18
18.8
12
LDMS-78-M8-16-HD-E
LDMS-78-M8-16-HD-E
M8
78
69.3
72.3
49.3
16.5
24
18
18.8
16
LDMS-78-M8-20-HD-E
LDMS-78-M8-20-HD-E
M8
78
69.3
72.3
49.3
16.5
24
18
18.8
20
LDMS-78-M8-25-HD-E
LDMS-78-M8-25-HD-E
M8
78
69.3
72.3
49.3
16.5
24
18
18.8
25
LDMS-78-M8-32-HD-E
LDMS-78-M8-32-HD-E
M8
78
69.3
72.3
49.3
16.5
24
18
18.8
32
LDMS-78-M10-16-HD-E
LDMS-78-M10-16-HD-E
M10
78
71.3
74.3
51.3
18.5
24
22
22.8
16
LDMS-78-M10-20-HD-E
LDMS-78-M10-20-HD-E
M10
78
71.3
74.3
51.3
18.5
24
22
22.8
20
LDMS-78-M10-25-HD-E
LDMS-78-M10-25-HD-E
M10
78
71.3
74.3
51.3
18.5
24
22
22.8
25
LDMS-78-M10-32-HD-E
LDMS-78-M10-32-HD-E
M10
78
71.3
74.3
51.3
18.5
24
22
22.8
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表