magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LCK - L型快拧接头
Festo
产品
气动连接系统
接头
倒钩式接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/barbed/lck.prj},{NB=4472 LCK-1/4-PK-6},{TNR=4472},{TYP=LCK-1/4-PK-6},{TYP1=1.000},{D=G1/4},{NDR=13.157},{KDR=11.445},{GTYPE=2},{AD=6.000},{NENN=4.900},{W=GD-Zn mit 2 Dichtringen},{L=28.100},{L1=9.300},{B=5.500},{C=20.000},{H=34.300},{H1=24.300},{S=17.000},{VERS=0.000},{V=2},{V2=1},{V3=1},{D01=18.300},{L01=4.000},{D02=19.400},{L02=2.200},{L03=0.000},{R01=0.000},{L04=11.800},{D03=13.400},{D04=16.000},{H01=9.500},{H02=2.500},{D05=5.900},{R02=0.300},{D06=12.850},{H03=11.000},{D07=12.000},{R03=0.400},{D08=13.800},{H04=3.250},{D09=7.300},{H05=0.271},{D10=8.300},{H06=0.200},{H07=5.670},{D11=7.000},{CH1=1.444},{W1=30.000},{D12=13.850},{D13=2.000},{L05=10.400},{B01=0.000},{GTIN=4052568000622}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气接口
ⁿ/ₐ
AD
直径
[mm]
NENN
额定尺寸
[mm]
W
Material
ⁿ/ₐ
L
[mm]
L1
[mm]
B
[mm]
C
[mm]
H
[mm]
H1
[mm]
S
扳手开口宽度
[mm]
GTIN
ⁿ/ₐ
4468 LCK-M5-PK-3
4468
LCK-M5-PK-3
M5
3.000
2.000
Zinc die-casting, 2 seali...
17.200
5.200
3.800
10.000
21.100
16.100
7.000
4052568018795
4562 LCK-M5-PK-4
4562
LCK-M5-PK-4
M5
4.000
2.900
Zinc die-casting, 2 seali...
18.000
5.600
3.800
11.000
25.200
19.700
7.000
4052568000677
4136 LCK-1/8-PK-3
4136
LCK-1/8-PK-3
G1/8
3.000
2.000
Zinc die-casting, 2 seali...
21.100
6.100
4.900
16.000
27.100
19.100
13.000
4052568018733
4469 LCK-1/8-PK-4
4469
LCK-1/8-PK-4
G1/8
4.000
2.900
Zinc die-casting, 2 seali...
27.100
9.100
4.900
16.000
30.200
22.200
13.000
4052568000615
4470 LCK-1/8-PK-6
4470
LCK-1/8-PK-6
G1/8
6.000
4.900
Zinc die-casting, 2 seali...
27.100
9.100
4.900
16.000
30.300
22.300
13.000
4052568018801
4471 LCK-1/4-PK-4
4471
LCK-1/4-PK-4
G1/4
4.000
2.900
Zinc die-casting, 2 seali...
28.100
9.200
5.700
20.000
34.200
24.200
17.000
4052568018818
4472 LCK-1/4-PK-6
4472
LCK-1/4-PK-6
G1/4
6.000
4.900
Zinc die-casting, 2 seali...
28.100
9.300
5.500
20.000
34.300
24.300
17.000
4052568000622
11452 LCK-1/4-PK-9
11452
LCK-1/4-PK-9
G1/4
9.000
8.000
Zinc die-casting, 2 seali...
33.300
11.800
5.700
20.000
37.600
27.600
17.000
4052568021153
4473 LCK-3/8-PK-6
4473
LCK-3/8-PK-6
G3/8
6.000
4.900
Zinc die-casting, 2 seali...
30.300
9.300
6.700
25.000
39.300
26.800
22.000
4052568018825
4474 LCK-3/8-PK-9
4474
LCK-3/8-PK-9
G3/8
9.000
8.000
Zinc die-casting, 2 seali...
35.300
11.800
6.700
25.000
42.600
30.100
22.000
4052568018832
4100 LCK-1/2-PK-13
4100
LCK-1/2-PK-13
G1/2
13.000
11.700
Zinc die-casting, 2 seali...
46.600
16.850
7.900
30.000
49.200
34.200
27.000
4052568018696
6259 LCK-1/8-PK-4-KU
6259
LCK-1/8-PK-4-KU
G1/8
4.000
3.400
POM, die-casted seals
27.100
8.250
6.600
16.000
30.500
22.500
13.000
4052568019594
6260 LCK-1/8-PK-6-KU
6260
LCK-1/8-PK-6-KU
G1/8
6.000
5.300
POM, die-casted seals
27.100
8.250
6.600
16.000
30.500
22.500
13.000
4052568019600
6261 LCK-1/4-PK-4-KU
6261
LCK-1/4-PK-4-KU
G1/4
4.000
3.400
POM, die-casted seals
28.100
8.250
7.600
20.000
34.500
24.500
17.000
4052568019617
6262 LCK-1/4-PK-6-KU
6262
LCK-1/4-PK-6-KU
G1/4
6.000
5.300
POM, die-casted seals
28.100
8.250
7.600
20.000
34.500
24.500
17.000
4052568019624
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表