카탈로그: CPC – Colder Products
생성됨: 15.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
LC13004, LC13006 - In-Line - Ferruleless Polytube Fitting, PTF
CPC – Colder Products
Single Line
1/4" Nominal Flow
LC Series
Coupling Bodies - Chrome-Plated Brass
Powered by
CAD모델 선택
{colder/single_line/1_4_nom_flow/lc_series/bodies/lc13004_asmtab.prj},{NB=LCD13004},{ODM=6.4},{IDM=4.3},{DMAJ=0.6750},{DMAJ1=0.375},{L1=0.550},{L2=0.150},{L3=0.220},{L4=0.610},{D1=0.750},{D2=0.440},{D3=0.140},{D4=0.190},{H1=0.260},{L5=0.060},{L6=0.040},{H2=0.490},{H3=0.570},{R1=0.020},{H4=0.300},{L7=0.120},{L8=0.060},{D5=0.090},{D6=0.050},{L9=0.190},{L=1.350},{D7=0.630},{D8=0.170},{A1=0.520},{A2=0.320},{A3=0.200},{A4=0.050},{CP=0.040},{PNCON=2.000},{PN=LCD13004},{BPN=13004},{VNVIS=Shutoff},{OD=1/4},{ID=.17},{NCON=100800},{PPATH=lc13004_asmtpl.prj},{CCOLUMN=LCD13004},{DCOLUMN=1/4\" PTF Valved In-Line Coupling Body},{FCOLUMN=LC},{GCOLUMN=10},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N},{TCOLUMN=Stainless Steel},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=180°F}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
OD
Tubing Size OD
[인치]
ODM
Tubing Size OD
[mm]
ID
Tubing Size ID
[인치]
IDM
Tubing Size ID
[mm]
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
Other
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
LC13004
LC13004
Straight Thru
1/4
6.4
.17
4.3
LCD13004
LCD13004
Shutoff
1/4
6.4
.17
4.3
LCD13004
1/4" PTF Valved In-Line C...
LC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Stainless Steel
Stainless Steel
Chrome Plated Brass PTF n...
LC13006
LC13006
Straight Thru
3/8
9.5
.25
6.4
LCD13006
LCD13006
Shutoff
3/8
9.5
.25
6.4
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성