Ladder - Aluminum E1 Long Span 203mm Siderail
unitray
Cable Tray Inside Vertical Fittings
Aluminum E1 Long Span 203mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_inside_vertical_fittings/aluminum_e1_long_span_203mm_siderail/ladder.prj},{NB=4IA-9X94},{SHA256=Yv4POerO5IElZV+HpoZjsJAzbDj5P3B/HJJ/IyIWNPk=},{INAME=01201__4ia2d9x94},{DESC=Inside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=9 - E / 203 mm (8.0)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=4 - Ladder},{PN=4IA-9X94}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3IA-9334
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
4 - Ladder
3IA-9334
3IA-9354
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
5 - 300 mm (12)"
4 - Ladder
3IA-9354
3IA-9364
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
6 - 450 mm (18)"
4 - Ladder
3IA-9364
3IA-9374
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
7 - 600 mm (24)"
4 - Ladder
3IA-9374
3IA-9384
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
8 - 750 mm (30)"
4 - Ladder
3IA-9384
3IA-9394
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
9 - 900 mm (36)"
4 - Ladder
3IA-9394
3IA-9634
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
3 - 203 mm (8)"
4 - Ladder
3IA-9634
3IA-9654
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
5 - 300 mm (12)"
4 - Ladder
3IA-9654
3IA-9664
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
6 - 450 mm (18)"
4 - Ladder
3IA-9664
3IA-9674
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
7 - 600 mm (24)"
4 - Ladder
3IA-9674
3IA-9684
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
8 - 750 mm (30)"
4 - Ladder
3IA-9684
3IA-9694
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
9 - 900 mm (36)"
4 - Ladder
3IA-9694
3IA-9934
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
3 - 203 mm (8)"
4 - Ladder
3IA-9934
3IA-9954
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
5 - 300 mm (12)"
4 - Ladder
3IA-9954
3IA-9964
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
6 - 450 mm (18)"
4 - Ladder
3IA-9964
3IA-9974
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
7 - 600 mm (24)"
4 - Ladder
3IA-9974
3IA-9984
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
8 - 750 mm (30)"
4 - Ladder
3IA-9984
3IA-9994
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
9 - 900 mm (36)"
4 - Ladder
3IA-9994
3IA-9X34
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
3 - 203 mm (8)"
4 - Ladder
3IA-9X34
3IA-9X54
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
5 - 300 mm (12)"
4 - Ladder
3IA-9X54
3IA-9X64
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
6 - 450 mm (18)"
4 - Ladder
3IA-9X64
3IA-9X74
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
7 - 600 mm (24)"
4 - Ladder
3IA-9X74
3IA-9X84
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
8 - 750 mm (30)"
4 - Ladder
3IA-9X84
3IA-9X94
Inside Vertical Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
9 - 900 mm (36)"
4 - Ladder
3IA-9X94
4IA-9334
Inside Vertical Fitting
Aluminum
4 - 45°
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
4 - Ladder
4IA-9334
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ladder - Aluminum E1 Long Span 203mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Long Span 203mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
08.02.2019
Ventilated - Aluminum E1 Heavy Duty 160mm Siderail
unitray
16.01.2019
Ventilated - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
3" NEMA VE 1 Loading Depth - Straight Sections
Eaton B-Line
17.10.2023
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Horizontal Expanding/Reducing Cross (HX) - Series 2, 3, 4, & 5 - Aluminum -...
Eaton B-Line
17.10.2023
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Straight Section - Metric Aluminum - Straight Sections
Eaton B-Line
19.08.2019
Series 36 - 6" Straight Section
Eaton B-Line
17.10.2023
Cable Ladder - Trapeze Support Kit - Cable Ladder - Accessories
Eaton B-Line
17.10.2023
Series H46 - 6" Straight Section
Eaton B-Line
17.10.2023
150mm 6 Rung Spacing - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表