您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
LAC-R - Cam levers
Elesa+Ganter
紧定手柄
LAC.
LAC-R
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/lac_combi/lac_r/lac_r_asmtab.prj},{NB=Cam levers LAC.80-p-M6x30-R0},{PARTNUMBER=33523},{DESCRIPTION=LAC.80-p-M6x30-R},{POS=0},{VERS=2},{DIM01=79},{DIM02=-},{DIM02X=8},{DIM03=M6},{DIM03X=6},{DIM04=25},{DIM05=26.5},{DIM06=28},{DIM07=-},{DIM07X=0.0},{DIM08=-},{DIM08X=0.0},{DIM09=8.1},{DIM10=11},{DIM11=30},{DIM11X=30},{DIM12=20},{DIM13=1.00},{DIM14=7000},{WEIGHT=53},{DIS=9.8},{DIS2=12},{DIS3=11.25},{R1=11.9},{D1=10},{D2=8.6},{PPATH=lac_r_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
d4
ⁿ/ₐ
DIM04
D
[mm]
DIM05
h min
[mm]
DIM06
h max
[mm]
DIM07
h1 max
ⁿ/ₐ
DIM08
h2
[mm]
DIM09
d1
[mm]
DIM10
d3
[mm]
DIM11
l
[mm]
DIM12
l1
[mm]
DIM13
x
[mm]
DIM14
Fmax
[N]
WEIGHT
重量
[g]
Cam levers LAC.44-B-M5-R0
33221
LAC.44-B-M5-R
44
M5
-
22
22.5
24
26.5
5.5
6.1
9
-
18
0.50
3500
21
Cam levers LAC.44-B-M6-R0
33412
LAC.44-B-M6-R
44
M6
-
22
22.5
24
26.5
5.5
6.1
9
-
18
0.50
3500
21
Cam levers LAC.63-B-M5-R0
33461
LAC.63-B-M5-R
63
M5
-
22
22.5
24
26.5
5.5
6.1
9
-
18
0.75
4000
25
Cam levers LAC.63-B-M6-R0
33462
LAC.63-B-M6-R
63
M6
-
22
22.5
24
26.5
5.5
6.1
9
-
18
0.75
4000
25
Cam levers LAC.80-B-M6-R0
33511
LAC.80-B-M6-R
79
M6
-
25
26.5
28
32.5
7
8.1
11
-
20
1.00
7000
39
Cam levers LAC.80-B-M8-R0
33512
LAC.80-B-M8-R
79
M8
-
25
26.5
28
32.5
7
8.1
11
-
20
1.00
7000
39
Cam levers LAC.44-SST-M5-...
33223
LAC.44-SST-M5-R
44
M5
-
22
22.5
24
26.5
5.5
6.1
9
-
18
0.50
3500
21
Cam levers LAC.44-SST-M6-...
33413
LAC.44-SST-M6-R
44
M6
-
22
22.5
24
26.5
5.5
6.1
9
-
18
0.50
3500
21
Cam levers LAC.63-SST-M5-...
33463
LAC.63-SST-M5-R
63
M5
-
22
22.5
24
26
4
6.1
9
-
18
0.75
4000
25
Cam levers LAC.63-SST-M6-...
33467
LAC.63-SST-M6-R
63
M6
-
22
22.5
24
26
4
6.1
9
-
18
0.75
4000
25
Cam levers LAC.80-SST-M6-...
33516
LAC.80-SST-M6-R
79
M6
-
25
26.5
28
32.5
7
8.1
11
-
20
1.00
7000
39
Cam levers LAC.80-SST-M8-...
33517
LAC.80-SST-M8-R
79
M8
-
25
26.5
28
32.5
7
8.1
11
-
20
1.00
7000
39
Cam levers LAC.44-p-M5x20...
33231
LAC.44-p-M5x20-R
44
-
M5
22
22.5
24
-
-
6.1
9
20
18
0.50
3500
31
Cam levers LAC.44-p-M5x25...
33232
LAC.44-p-M5x25-R
44
-
M5
22
22.5
24
-
-
6.1
9
25
18
0.50
3500
31
Cam levers LAC.44-p-M5x30...
33233
LAC.44-p-M5x30-R
44
-
M5
22
22.5
24
-
-
6.1
9
30
18
0.50
3500
31
Cam levers LAC.44-p-M5x40...
33234
LAC.44-p-M5x40-R
44
-
M5
22
22.5
24
-
-
6.1
9
40
18
0.50
3500
31
Cam levers LAC.44-p-M5x50...
33235
LAC.44-p-M5x50-R
44
-
M5
22
22.5
24
-
-
6.1
9
50
18
0.50
3500
31
Cam levers LAC.44-p-M6x20...
33241
LAC.44-p-M6x20-R
44
-
M6
22
22.5
24
-
-
6.1
9
20
18
0.50
3500
31
Cam levers LAC.44-p-M6x25...
33414
LAC.44-p-M6x25-R
44
-
M6
22
22.5
24
-
-
6.1
9
25
18
0.50
3500
31
Cam levers LAC.44-p-M6x30...
33242
LAC.44-p-M6x30-R
44
-
M6
22
22.5
24
-
-
6.1
9
30
18
0.50
3500
31
Cam levers LAC.44-p-M6x40...
33243
LAC.44-p-M6x40-R
44
-
M6
22
22.5
24
-
-
6.1
9
40
18
0.50
3500
31
Cam levers LAC.44-p-M6x50...
33416
LAC.44-p-M6x50-R
44
-
M6
22
22.5
24
-
-
6.1
9
50
18
0.50
3500
40
Cam levers LAC.63-p-M5x20...
33465
LAC.63-p-M5x20-R
63
-
M5
22
22.5
24
-
-
6.1
9
20
18
0.75
4000
35
Cam levers LAC.63-p-M5x25...
33466
LAC.63-p-M5x25-R
63
-
M5
22
22.5
24
-
-
6.1
9
25
18
0.75
4000
35
Cam levers LAC.63-p-M5x30...
33468
LAC.63-p-M5x30-R
63
-
M5
22
22.5
24
-
-
6.1
9
30
18
0.75
4000
35
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LAC - Cam levers
Elesa+Ganter
28.03.2024
GN 820 - Toggle clamps, Type MC, U-bar version, with two flanged washers an...
Elesa+Ganter
28.03.2024
LAC-p - Cam levers
Elesa
26.09.2023
GN 927 - Clamping levers with eccentrical cam with threaded stud, Type A, P...
Elesa+Ganter
28.03.2024
T-Nuts - T-Nuts
Line Tech
10.08.2021
MBT-SOFT-B - Fluted grip knobs
Elesa+Ganter
28.03.2024
DIN 179 - Guide bushes without collar, Type A, Bore one sided
Elesa+Ganter
28.03.2024
SKF®-RKULG-20-50-CN-C6 - 深沟球轴承 SKF
MÄDLER
26.04.2024
DIN 6321 B - Workholding bolts / Headed dowels, Type B, Locating bolt cylin...
Elesa+Ganter
28.03.2024
GN 444.2 - Swing nuts
Ganter
12.04.2024
VL.640 FP - 带螺纹的凸轮螺母
Elesa+Ganter
28.03.2024
MRT-B - Adjustable handles
Elesa+Ganter
28.03.2024
VC.692-B - 带螺纹的凸轮螺母
Elesa+Ganter
28.03.2024
Roll-in Double T-slot Nut for Universal Connector I, Slot 8
FATH
19.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表