目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
LA2 - Foot
君帆
油壓產品
標準柱型油缸(HC系列)
HC 標準柱型油缸(臺灣製造)
Powered by
CAD模型選擇
{jufan/oil_pressure_product/hc_series/hc/hc_la_2.prj},{NB=HC-100-LA-C(Back)},{RS=C},{BORE=100},{MM1=40},{KK1D=36},{KK1P=1.5},{A1=60},{MM2=56},{KK2D=48},{KK2P=1.5},{A2=70},{E=135},{F=20},{H=74},{J=50},{K=40},{P=114},{P1=114},{RR=102},{Q=17},{S1=37},{S2=50},{Y=30},{Z=20},{DD1=18},{DD2=1.5},{EE=3/4},{EE1=26.441},{LE=138.5},{LF=184},{LG=214},{LH=71.0},{SB=22},{SL=124},{SS=119},{ST=27},{SU=20},{SY=25},{TS=190},{US=230},{W=40},{XS=85},{C1=3},{C2=3},{A4=16.5},{A5=25.0},{D4=24.0},{D5=20.0},{G1=128},{G2=3.5},{OD=114.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BORE
bore
[mm]
MM
[mm]
KK
[mm]
A
[mm]
E
[mm]
F
[mm]
H
[mm]
J
[mm]
K
[mm]
P
[mm]
P1
[mm]
Q
[mm]
S
[mm]
Y
[mm]
Z
[mm]
EE
ⁿ/ₐ
LE
[mm]
LF
[mm]
LG
[mm]
LH
[mm]
SB
[mm]
SL
[mm]
SS
[mm]
ST
[mm]
SU
[mm]
SY
[mm]
TS
[mm]
US
[mm]
W
[mm]
XS
[mm]
HC-32-LA-C(Back)
32
16.000
12X1.5
18
55
11
50
36
26
76
76
10
14
23
13
3/8
62.5
123
144
35.0
11
86
81
14
13
18
88
109
30
59
HC-40-LA-C(Back)
40
20.000
16X1.5
25
65
11
50
36
26
76
76
10
17
23
13
3/8
70.0
123
144
37.5
11
86
81
14
13
18
95
118
30
59
HC-50-LA-C(Back)
50
25.000
20X1.5
30
75
14
58
42
34
88
88
10
21
27
19
3/8
82.5
148
170
45.0
14
100
96
17
17
21
115
145
30
65
HC-63-LA-C(Back)
63
30.000
24X1.5
35
90
15
58
42
34
88
88
12
27
27
19
1/2
95.0
149
172
50.0
18
100
96
19
17
21
132
165
35
0
HC-80-LA-C(Back)
80
35.000
30X1.5
45
110
18
62
46
40
98
98
15
32
28
22
1/2
115.0
166
190
60.0
18
108
105
25
20
23
155
190
35
76
HC-100-LA-C(Back)
100
40.000
36X1.5
60
135
20
74
50
40
114
114
17
37
30
20
3/4
138.5
184
214
71.0
22
124
119
27
20
25
190
230
40
85
HC-125-LA-C(Back)
125
56.000
48X1.5
75
165
24
83
58
48
123
124
20
50
38
28
3/4
167.5
213
247
85.0
26
141
136
32
24
29
224
272
45
98
HC-150-LA-C(Back)
150
65.000
60X2
85
196
28
89
58
48
129
132
24
62
38
28
3/4
204.0
223
261
106.0
30
147
142
37
24
29
270
320
50
107
HC-180-LA-C(Back)
180
80.000
72X2
110
220
33
95
68
58
151
149
26
0
40
30
1
235.0
254
297
125.0
33
163
158
47
29
34
315
375
55
122
HC-200-LA-C(Back)
200
90.000
80X2
120
245
37
100
68
58
158
156
28
0
38
30
1
262.5
263
310
140.0
36
168
163
52
29
34
355
425
55
126
HC-224-LA-C(Back)
224
100.000
95X2
130
292
41
105
68
68
161
161
35
0
40
40
1 1/4
296.0
282
323
150.0
42
173
168
52
29
34
395
475
60
135
HC-250-LA-C(Back)
250
110.000
100X2
140
325
46
105
68
68
161
161
39
0
40
40
1 1/4
332.5
287
333
170.0
45
173
168
57
29
34
425
515
65
145
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表