LA 6S-TUR - Reversible air-to-water heat pump with 6 kW heat output
Glen Dimplex
Heat Pump Air-to-water
Powered by
CAD모델 선택
{dimplex/heat_pump_air_to_water_external/la_6s_tur.prj},{NB=LA 6S-TUR-375550(architecture350)},{IDNR=},{TYP=LA 6S-TUR},{ARTNR=375550},{LODDEST=architecture},{LODLEVEL=350},{HST=2700},{TH=G},{CH=1},{HWT=1.15},{PL=12000},{CV=3/N/PE ~400 V, 50 Hz },{CVP=-},{NC=2.88},{G=185.0},{EEC=A++},{LOL=-22},{UOL=35},{MFT=60},{SL=56},{SLLO=28},{W=1350},{H=945},{D=600},{SC=28},{INFO=Info}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
TYP
Order reference
ⁿ/ₐ
ARTNR
Item No.
ⁿ/ₐ
HST
Heat source throughput min.
[m3/h]
TH
Thread heating connection
ⁿ/ₐ
CH
Heating connection
[인치]
HWT
Heating water throughput
[m3/h]
PL
Pressure loss heating water throughput
[Pa]
CV
Connection voltage
[V]
CVP
Control voltage protection
ⁿ/ₐ
NC
Nominal current A7 / W35
[A]
G
Weight
[kg]
LA 6S-TUR-375550
LA 6S-TUR
375550
2700
G
1
1.15
12000
3/N/PE ~400 V, 50 Hz
-
2.88
185.0
WPM Touch-LA 6S-TUR-37555...
WPM Touch-LA 6S-TUR
375550
-
-
-
-
-
1/N/PE ~230 V, 50 Hz
C 10 A
-
5.1
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LA 9S-TU - High efficiency air-to-water heat pump for outdoor installation....
Glen Dimplex
20.12.2021
LA 9S-TUR - Reversible air-to-water heat pump with 9 kW heat output
Glen Dimplex
20.12.2021
Model 58139 - Valve with coupling for hose (garden tap) - male bspp - stain...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Air/water heat pumps
Kermi
20.03.2024
I.RJ - GARDEN BALL VALVE Stainless steel 316
FG INOX
16.02.2017
LA 6S-TU - High efficiency air-to-water heat pump for outdoor installation....
Glen Dimplex
20.12.2021
Projection welding system
Gatzsch
06.01.2022
ST - Standard Trolley
HepcoMotion
08.11.2023
AC_A-D - With Attachment
SMC
26.09.2023
LAK 9/14 - Reversible air / water heat pump in split design
Glen Dimplex
17.12.2021
AC_A-D - Filter Regulator + Lubricator
SMC
26.09.2023
Etanorm Ident Number 3e - Standardised Water Pump
KSB
06.02.2024
Projection welding machine (installation variant)
Gatzsch
25.01.2022
SW - Standard Workbench
HepcoMotion
08.11.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성