LA 60S-TUR - Air / water heat pump for outdoor installation. Up to 60 kW building heating requirement
Glen Dimplex
Heat Pump Air-to-water
Powered by
CAD模型選擇
{dimplex/heat_pump_air_to_water_external/la_60s_tur.prj},{NB=LA 60S-TUR-378560(architecture350)},{ARTNR=378560},{G=1020.0},{LOL=-22},{UOL=40},{MFT=60},{SL=46},{SLLO=43},{W=1900},{H=2300},{D=1000},{SC=60},{SA700ID05=43.400},{SA700ID06=3.400},{SA700ID07=8.100},{SA700ID10=60.000},{SA700ID11=1},{SA700ID13=15.700},{SA700ID16=55.000},{SA700ID18_=0},{SA700ID19=1020.000},{SA700ID20_=3},{SA700ID21=33.400},{SA700ID22=2},{SA700ID23=0},{SA700ID24=72},{SA700ID26_=2},{SA700ID29=10.000},{SA700ID30=39.000},{SA700ID31=69.000},{SA700ID34=1774.000},{SA700ID35=0.016},{SA700ID36_=1},{IDNR=},{TYP=LA 60S-TUR},{HST=25000},{TH=Rp},{CH=2},{HWT=6},{PL=18000},{CV=3/N/PE ~400 V, 50 Hz },{CVP=-},{NC=15},{EEC=A++},{INFO=Info},{LODDEST=architecture},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Order reference
ⁿ/ₐ
ARTNR
Item No.
ⁿ/ₐ
HST
Heat source throughput min.
[m3/h]
TH
Thread heating connection
ⁿ/ₐ
CH
Heating connection
[Inch]
HWT
Heating water throughput
[m3/h]
PL
Pressure loss heating water throughput
[Pa]
CV
Connection voltage
[V]
CVP
Control voltage protection
ⁿ/ₐ
NC
Nominal current A7 / W35
[A]
G
Weight
[kg]
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA010ID06
Manufacturer’s web address
ⁿ/ₐ
SA010ID13
Language of the file LanguageID - language code according to ISO 639_3
ⁿ/ₐ
SA010ID14
Identifiers of the project countries for which the file is valid
ⁿ/ₐ
SA100ID04
ⁿ/ₐ
SA110ID04
ⁿ/ₐ
SA200ID03
ⁿ/ₐ
SA300ID03
ⁿ/ₐ
SA400ID03
ⁿ/ₐ
SA450ID03
ⁿ/ₐ
SA460ID03
ⁿ/ₐ
SA500ID03
ⁿ/ₐ
SA550ID03
ⁿ/ₐ
SA700ID04
ⁿ/ₐ
SA700ID05
[kW]
SA700ID06
ⁿ/ₐ
SA700ID07
[kW]
SA700ID10
[A]
SA700ID11
ⁿ/ₐ
SA700ID12
ⁿ/ₐ
SA700ID13
[kg]
SA700ID16
[°C]
SA700ID18
ⁿ/ₐ
SA700ID19
[kg]
SA700ID20
ⁿ/ₐ
SA700ID21
[kW]
SA700ID22
ⁿ/ₐ
SA700ID23
ⁿ/ₐ
SA700ID24
[dB(A)]
SA700ID25
ⁿ/ₐ
SA700ID26
ⁿ/ₐ
SA700ID27
ⁿ/ₐ
SA700ID29
[°C]
SA700ID30
[kW]
SA700ID31
[kW]
SA700ID33
ⁿ/ₐ
SA700ID34
[kgCO2-eq]
SA700ID35
[toCO2-eq]
SA700ID36
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
LA 60S-TUR-378560
LA 60S-TUR
378560
25000
Rp
2
6
18000
3/N/PE ~400 V, 50 Hz
-
15
1020.0
374620
Glen Dimplex Deutschland ...
https://glendimplex.de/
deu
DE
LA 60S-TUR
43.400
3.400
8.100
60.000
1
R407C
15.700
55.000
1020.000
33.400
2
0
72
IP24
1/N/PE 230V
10.000
39.000
69.000
LA 60S-TUR
1774.000
0.016
374620
LA 60S-TUR,Für bis zu 60 ...
WPM Touch-LA 60S-TUR-3785...
WPM Touch-LA 60S-TUR
378560
-
-
-
-
-
1/N/PE ~230 V, 50 Hz
C 10 A
-
5.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表