您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
KS - Two-Way Connector Clamp, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1B Tube clamps
KS
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/ks/ks.prj},{NB=Kreuz-Klemmverbinder KS-B40-B40-56-1-2},{PARTNUMBER=KS-B40-B40-56-1-2},{D1=B40},{D11=40},{D2=B40},{D22=40},{KS=Klemmschrauben mit Innensechskant},{K=56},{D3=M10},{NDM=10},{KDM=8.157},{L1=125},{L2=56},{L3X=46.000},{M=45},{Z=M10-35},{L3=78 | 92},{M1=28.000},{M2=40.000},{M3=15.970},{M4=20.000},{O1=34.000},{O11=63.050},{A=11.000},{B=45.000},{C=8.000},{D=10.000},{E=4.000},{F=5.000},{G=7.670},{H=18.000},{J=1.000},{L=17.500},{P=3.000},{R=11.000},{KH=GN 911-M10-40},{OBVIS=schwarz},{X1=1.500},{X2=1.500},{MT=10.000},{MTL=3.500},{MTR=0.000},{MTR1=0.000},{MTV1=0.000},{MTV2=0.000},{BMT=0.750},{VERS=2},{WEIGHT=0.4170},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
M
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Two-Way Connector Clamp K...
KS-B20-B20-40-1-8
B20
B20
40
97
40
33
M8-25
-
blank
0.2150
76090000
YES
Two-Way Connector Clamp K...
KS-B20-B20-40-1-2
B20
B20
40
97
40
33
M8-25
-
black
0.2150
76090000
YES
Two-Way Connector Clamp K...
KS-B25-B25-40-1-8
B25
B25
40
97
40
33
M8-25
63 | 78
blank
0.1920
76090000
YES
Two-Way Connector Clamp K...
KS-B25-B25-40-1-2
B25
B25
40
97
40
33
M8-25
63 | 78
black
0.1920
76090000
YES
Two-Way Connector Clamp K...
KS-B30-B30-40-1-8
B30
B30
40
97
40
33
M8-25
63 | 78
blank
0.1700
76090000
YES
Two-Way Connector Clamp K...
KS-B30-B30-40-1-2
B30
B30
40
97
40
33
M8-25
63 | 78
black
0.1700
76090000
YES
Two-Way Connector Clamp K...
KS-B30-B30-56-1-8
B30
B30
56
125
56
45
M10-35
-
blank
0.5700
76090000
YES
Two-Way Connector Clamp K...
KS-B30-B30-56-1-2
B30
B30
56
125
56
45
M10-35
-
black
0.5700
76090000
YES
Two-Way Connector Clamp K...
KS-B32-B32-56-1-8
B32
B32
56
125
56
45
M10-35
-
blank
0.5350
76090000
YES
Two-Way Connector Clamp K...
KS-B32-B32-56-1-2
B32
B32
56
125
56
45
M10-35
-
black
0.5350
76090000
YES
Two-Way Connector Clamp K...
KS-B35-B35-56-1-8
B35
B35
56
125
56
45
M10-35
78 | 92
blank
0.4990
76090000
YES
Two-Way Connector Clamp K...
KS-B35-B35-56-1-2
B35
B35
56
125
56
45
M10-35
78 | 92
black
0.4990
76090000
YES
Two-Way Connector Clamp K...
KS-B40-B40-56-1-8
B40
B40
56
125
56
45
M10-35
78 | 92
blank
0.4170
76090000
YES
Two-Way Connector Clamp K...
KS-B40-B40-56-1-2
B40
B40
56
125
56
45
M10-35
78 | 92
black
0.4170
76090000
YES
Two-Way Connector Clamp K...
KS-B40-B40-65-1-8
B40
B40
65
143
65
53
M10-50
-
blank
0.8340
76090000
YES
Two-Way Connector Clamp K...
KS-B40-B40-65-1-2
B40
B40
65
143
65
53
M10-50
-
black
0.8340
76090000
YES
Two-Way Connector Clamp K...
KS-B42-B42-65-1-8
B42
B42
65
143
65
53
M10-50
78 | 92
blank
0.7810
76090000
YES
Two-Way Connector Clamp K...
KS-B42-B42-65-1-2
B42
B42
65
143
65
53
M10-50
78 | 92
black
0.7810
76090000
YES
Two-Way Connector Clamp K...
KS-B45-B45-65-1-8
B45
B45
65
143
65
53
M10-50
78 | 92
blank
0.7320
76090000
YES
Two-Way Connector Clamp K...
KS-B45-B45-65-1-2
B45
B45
65
143
65
53
M10-50
78 | 92
black
0.7320
76090000
YES
Two-Way Connector Clamp K...
KS-B48-B48-65-1-8
B48
B48
65
143
65
53
M10-50
78 | 92
blank
0.6720
76090000
YES
Two-Way Connector Clamp K...
KS-B48-B48-65-1-2
B48
B48
65
143
65
53
M10-50
78 | 92
black
0.6720
76090000
YES
Two-Way Connector Clamp K...
KS-B50-B50-65-1-8
B50
B50
65
143
65
53
M10-50
78 | 92
blank
0.6110
76090000
YES
Two-Way Connector Clamp K...
KS-B50-B50-65-1-2
B50
B50
65
143
65
53
M10-50
78 | 92
black
0.6110
76090000
YES
Two-Way Connector Clamp K...
KS-B50-B50-80-1-8
B50
B50
80
169
80
65
M10-50
-
blank
1.4600
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表