KQG2H-F - Male Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQG2-F FDA Compliant/Stainless Steel SUS316 One-touch Fittings
KQG2-F Applicable Tubing: Metric Size, Connection Thread: M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqg2_f/kqg2_f/kqg2h_f_mc.prj},{NB=KQG2H08-01-F},{OD=8},{ODX=8.0},{RM=1/8},{MODEL=KQG2H08-01-F},{H=14},{D=13.4},{L=24.5},{A=21.4},{M=16.1},{EA=26.1},{CNSMASSEXACT=12.8},{RA=0},{RP=0.0},{ND=9.728},{DH1=13.4},{DH2=11.0},{DH3=0.0},{DH4=0.0},{LV1=2.0},{LV2=3.200},{LV3=1.70},{LV4=0.58},{LV5=9.92},{LV6=0.0},{DH5=16.170}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
OD
Applicable tube O.D.
[mm]
RM
Connection thread R,M
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flat
[mm]
D
[mm]
L
[mm]
A
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQG2H23-M5-F
ø3.2
M5x0.8
KQG2H23-M5-F
8
8.0
17.8
13.8
12.0
3.0
3.6
KQG2H23-01-F
ø3.2
1/8
KQG2H23-01-F
10
8.0
15.4
12.3
12.0
3.4
5.7
KQG2H23-02-F
ø3.2
1/4
KQG2H23-02-F
14
8.0
21.0
16.3
12.0
3.4
16.9
KQG2H04-M5-F
ø4
M5x0.8
KQG2H04-M5-F
10
8.7
18.4
14.4
12.6
4.0
5.5
KQG2H04-01-F
ø4
1/8
KQG2H04-01-F
10
8.7
15.3
12.2
12.6
5.6
4.7
KQG2H04-02-F
ø4
1/4
KQG2H04-02-F
14
8.7
20.9
16.2
12.6
5.6
15.8
KQG2H06-M5-F
ø6
M5x0.8
KQG2H06-M5-F
12
11.1
19.6
15.6
13.6
4.0
7.7
KQG2H06-01-F
ø6
1/8
KQG2H06-01-F
12
11.1
18.1
15.0
13.6
13.1
7.0
KQG2H06-02-F
ø6
1/4
KQG2H06-02-F
14
11.1
20.8
16.1
13.6
13.1
14.5
KQG2H06-03-F
ø6
3/8
KQG2H06-03-F
17
11.1
23.0
17.9
13.6
13.1
27.3
KQG2H08-01-F
ø8
1/8
KQG2H08-01-F
14
13.4
24.5
21.4
16.1
26.1
12.8
KQG2H08-02-F
ø8
1/4
KQG2H08-02-F
14
13.4
22.3
17.6
16.1
26.1
12.9
KQG2H08-03-F
ø8
3/8
KQG2H08-03-F
17
13.4
23.7
18.6
16.1
26.1
24.7
KQG2H10-01-F
ø10
1/8
KQG2H10-01-F
17
16.4
25.5
22.4
17.0
26.1
18.9
KQG2H10-02-F
ø10
1/4
KQG2H10-02-F
17
16.4
27.9
23.2
17.0
41.5
21.6
KQG2H10-03-F
ø10
3/8
KQG2H10-03-F
17
16.4
23.0
17.9
17.0
41.5
20.6
KQG2H10-04-F
ø10
1/2
KQG2H10-04-F
22
16.4
28.6
22.2
17.0
41.5
51.1
KQG2H12-02-F
ø12
1/4
KQG2H12-02-F
19
18.5
30.5
25.8
18.6
58.3
27.4
KQG2H12-03-F
ø12
3/8
KQG2H12-03-F
19
18.5
24.7
19.6
18.6
58.3
20.5
KQG2H12-04-F
ø12
1/2
KQG2H12-04-F
22
18.5
28.7
22.3
18.6
58.3
44.6
KQG2H16-03-F
ø16
3/8
KQG2H16-03-F
24
24.6
33.6
28.5
20.8
81.0
46.0
KQG2H16-04-F
ø16
1/2
KQG2H16-04-F
24
24.6
29.5
23.1
20.8
113.0
37.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQG2L-F - Male Elbow
SMC
22.11.2021
Model 5264 - Hexagon male hose nipple (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
VXZ22/23 (For air) - Pilot Operated/Zero Pressure Differential Operation 2 ...
SMC
28.09.2023
96200 - Coolant hose LOC-LINE® Flexi
norelem
30.05.2024
Silencers Series 2921 - Silencers Series 2921
Camozzi
11.06.2024
KQG2H-G-F - Male Connector
SMC
22.11.2021
KQB2H-F (Inch) - Male Connector
SMC
22.11.2021
KQG2H - Male Connector
SMC Corporation
17.06.2024
KQG2E-F - Bulkhead Connector
SMC
23.11.2021
KQG2F - Female Connector
SMC
23.11.2021
KQG2E-F - Bulkhead Union
SMC
23.11.2021
KQG2L - Male Elbow
SMC
28.09.2023
KQG2S - Hexagon Socket Head Male Connector
SMC
28.09.2023
M-5AN-4/-6 - Barb Fitting For Nylon Tubing
SMC
23.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表