KQ2ZF - Branch Universal Female Elbow (Sealant)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2zf_bufe_s.prj},{NB=KQ2ZF08-01A},{GUI=KQ2ZF08-01},{OD=8},{T=1/8},{RA=9.728},{MATERIAL=A},{SEAL=},{H=17},{D1=13.2},{D2=17.6},{L1=21.2},{L2=15.5},{L3=30.0},{A=26.9},{M=14.2},{P=13.2},{EA1=20.5},{EA2=14.2},{MBS=6.0},{CNSMASSEXACT=29.3},{L4=7.500},{L5=12.000},{L6=4.000},{D3=13.000},{D4=8.950},{D5=11.200},{TUBE=08},{PORT=01}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
P
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2ZF04-01A
KQ2ZF04-01
4
1/8
KQ2ZF04-01A
14
8.2
13.4
18.5
14.4
28.5
25.4
13.3
8.2
4.7
4.7
3.0
18.1
KQ2ZF06-01A
KQ2ZF06-01
6
1/8
KQ2ZF06-01A
14
10.4
13.4
18.4
14.4
28.5
25.4
13.3
10.4
10.8
8.6
4.5
18.7
KQ2ZF06-02A
KQ2ZF06-02
6
1/4
KQ2ZF06-02A
19
10.4
20.6
21.5
21.2
40.3
35.6
13.3
10.4
10.8
8.6
4.5
45.3
KQ2ZF08-01A
KQ2ZF08-01
8
1/8
KQ2ZF08-01A
17
13.2
17.6
21.2
15.5
30.0
26.9
14.2
13.2
20.5
14.2
6.0
29.3
KQ2ZF08-02A
KQ2ZF08-02
8
1/4
KQ2ZF08-02A
19
13.2
20.6
22.3
21.2
40.3
35.6
14.2
13.2
20.5
14.2
6.0
47.0
KQ2ZF10-02A
KQ2ZF10-02
10
1/4
KQ2ZF10-02A
19
15.9
21.6
23.6
20.4
40.3
35.6
15.6
15.9
31.8
22.6
7.5
49.9
KQ2ZF10-03A
KQ2ZF10-03
10
3/8
KQ2ZF10-03A
22
15.9
25.2
25.5
23.2
44.0
38.9
15.6
15.9
31.8
22.6
7.5
68.4
KQ2ZF12-03A
KQ2ZF12-03
12
3/8
KQ2ZF12-03A
22
18.5
24.1
26.9
22.7
44.0
38.9
17.0
18.5
44.6
35.3
9.0
71.0
KQ2ZF12-04A
KQ2ZF12-04
12
1/2
KQ2ZF12-04A
24
18.5
27.0
29.9
24.4
48.9
42.5
17.0
18.5
44.6
35.3
9.0
100.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表