KQ2K (Inch) - 45deg Male Elbow (Sealant)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:UNF,NPT
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_2/kq2k_me_s_inch.prj},{NB=KQ2K09-34AQ},{GUI=KQ2K09-34*Q},{OD=5/16},{T=1/8},{MATERIAL=A},{SEAL=},{H=12.70},{D1=13.2},{D2=12},{L1=16.0},{L2=20.5},{A=32.7},{M=14.2},{EA1=19.7},{EA2=19.7},{MBS=6.0},{CNSMASSEXACT=13.9},{HL=6.600},{DX=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.(inch)
ⁿ/ₐ
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2K01-34A
KQ2K01-34
1/8
1/8
KQ2K01-34A
11.11
7.1
10
14.3
12.7
21.8
13.3
3.0
2.5
2.5
5.3
KQ2K03-34A
KQ2K03-34
5/32
1/8
KQ2K03-34A
11.11
8.2
10
14.4
12.7
22.2
13.3
4.2
4.2
3.0
5.5
KQ2K05-34A
KQ2K05-34
3/16
1/8
KQ2K05-34A
11.11
9.1
10
14.5
13.2
23.1
13.3
6.8
5.6
3.5
5.6
KQ2K07-34A
KQ2K07-34
1/4
1/8
KQ2K07-34A
11.11
11.1
10
14.8
15.2
25.8
13.3
11.3
10.0
4.5
6.0
KQ2K07-35A
KQ2K07-35
1/4
1/4
KQ2K07-35A
14.29
11.1
10
14.8
19.6
29.0
13.3
11.3
10.0
4.5
15.6
KQ2K07-36A
KQ2K07-36
1/4
3/8
KQ2K07-36A
17.46
11.1
10
14.8
21.0
30.1
13.3
11.3
10.0
4.5
27.8
KQ2K09-34A
KQ2K09-34
5/16
1/8
KQ2K09-34A
11.11
13.2
10
16.0
15.7
27.9
14.2
11.3
11.3
4.5
6.8
KQ2K09-34AQ
KQ2K09-34*Q
5/16
1/8
KQ2K09-34AQ
12.70
13.2
12
16.0
20.5
32.7
14.2
19.7
19.7
6.0
13.9
KQ2K09-35A
KQ2K09-35
5/16
1/4
KQ2K09-35A
14.29
13.2
12
16.0
21.1
32.1
14.2
19.7
19.7
6.0
13.9
KQ2K09-36A
KQ2K09-36
5/16
3/8
KQ2K09-36A
17.46
13.2
12
16.0
22.5
33.2
14.2
19.7
19.7
6.0
26.0
KQ2K11-34A
KQ2K11-34
3/8
1/8
KQ2K11-34A
12.70
15.4
12
18.1
21.1
35.5
15.6
21.2
21.2
6.0
11.7
KQ2K11-35A
KQ2K11-35
3/8
1/4
KQ2K11-35A
17.46
15.4
17
17.7
28.6
41.5
15.6
28.8
23.8
7.0
21.8
KQ2K11-36A
KQ2K11-36
3/8
3/8
KQ2K11-36A
17.46
15.4
17
17.7
23.5
36.1
15.6
28.8
23.8
7.0
19.2
KQ2K11-37A
KQ2K11-37
3/8
1/2
KQ2K11-37A
22.23
15.4
17
17.7
27.7
38.6
15.6
28.8
23.8
7.0
45.7
KQ2K13-35A
KQ2K13-35
1/2
1/4
KQ2K13-35A
17.46
19.3
17
19.4
28.7
44.1
17.0
50.3
44.4
9.0
23.8
KQ2K13-36A
KQ2K13-36
1/2
3/8
KQ2K13-36A
17.46
19.3
17
19.4
23.6
38.7
17.0
56.0
44.4
9.5
19.9
KQ2K13-37A
KQ2K13-37
1/2
1/2
KQ2K13-37A
22.23
19.3
17
19.4
27.8
41.2
17.0
56.0
44.4
9.5
46.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表