KQ2F - Female Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:G (Face Seal)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_6/kq2f_fc.prj},{NB=KQ2F08-G02A},{GUI=KQ2F08-G02},{OD=8},{T=1/4},{RA=13.157},{RD=9.400},{MATERIAL=A},{TUBE=08},{PORT=02},{H=17},{D=13.0},{L1=30.1},{L2=13.9},{M=14.2},{EA1=26.1},{EA2=18.0},{MBS=6.0},{CNSMASSEXACT=24.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D
[mm]
L1
[mm]
L2
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2F04-G01A
KQ2F04-G01
4
1/8
KQ2F04-G01A
14
7.9
24.7
9.5
13.3
5.6
4.0
3.0
12.4
KQ2F04-G02A
KQ2F04-G02
4
1/4
KQ2F04-G02A
17
7.9
30.1
13.9
13.3
5.6
4.0
3.0
21.3
KQ2F06-G01A
KQ2F06-G01
6
1/8
KQ2F06-G01A
14
9.9
24.3
9.5
13.3
13.1
10.4
4.5
12.6
KQ2F06-G02A
KQ2F06-G02
6
1/4
KQ2F06-G02A
17
9.9
29.6
13.9
13.3
13.1
10.4
4.5
21.4
KQ2F06-G03A
KQ2F06-G03
6
3/8
KQ2F06-G03A
21
9.9
31.1
13.7
13.3
13.1
10.4
4.5
29.6
KQ2F08-G01A
KQ2F08-G01
8
1/8
KQ2F08-G01A
14
13.0
24.7
9.5
14.2
26.1
18.0
6.0
15.1
KQ2F08-G02A
KQ2F08-G02
8
1/4
KQ2F08-G02A
17
13.0
30.1
13.9
14.2
26.1
18.0
6.0
24.0
KQ2F08-G03A
KQ2F08-G03
8
3/8
KQ2F08-G03A
21
13.0
31.6
13.7
14.2
26.1
18.0
6.0
32.3
KQ2F10-G02A
KQ2F10-G02
10
1/4
KQ2F10-G02A
17
15.6
31.1
13.9
15.6
41.5
29.5
7.5
24.1
KQ2F10-G03A
KQ2F10-G03
10
3/8
KQ2F10-G03A
21
15.6
32.6
13.7
15.6
41.5
29.5
7.5
32.6
KQ2F12-G02A
KQ2F12-G02
12
1/4
KQ2F12-G02A
19
18.2
32.0
13.8
17.0
58.3
46.1
9.0
33.0
KQ2F12-G03A
KQ2F12-G03
12
3/8
KQ2F12-G03A
21
18.2
33.5
13.7
17.0
58.3
46.1
9.0
34.1
KQ2F12-G04A
KQ2F12-G04
12
1/2
KQ2F12-G04A
27
18.2
38.6
16.9
17.0
58.3
46.1
9.0
64.9
KQ2F16-G03A
KQ2F16-G03
16
3/8
KQ2F16-G03A
24
23.6
36.0
14.4
20.6
81.0
67.0
13.0
55.7
KQ2F16-G04A
KQ2F16-G04
16
1/2
KQ2F16-G04A
27
23.6
41.1
16.9
20.6
113.0
67.0
13.0
71.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表