KQ2E - Bulkhead Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1_1/kq2e_bc_1_asmtab.prj},{NB=KQ2E04-02A1},{GUI=KQ2E04-02*1},{OD=4.0},{T=1/4},{TM=M12x1},{MATERIAL=A},{H1=17},{H2=14},{L1=29.0},{L2=14.6},{X=7.7},{Y=10.0},{MH=13},{M=13.3},{EA1=5.6},{EA2=4.0},{MBS=3.0},{CNSMASSEXACT=30.9},{TMX=12.000},{PPATH=kq2e_bc_1/assembly/kq2e_bc_1_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
TM
ⁿ/ₐ
H1
Width across flats
[mm]
H2
Width across flats
[mm]
L1
[mm]
L2
[mm]
X
Release button dimension
[mm]
Y
Release button dimension
[mm]
MH
Mounting hole
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2E23-02A1
KQ2E23-02*1
3.2
1/4
KQ2E23-02A1
M12x1
17
14
28.7
14.3
6.7
9.5
13
13.3
3.4
2.9
2.5
31.2
KQ2E04-01A1
KQ2E04-01*1
4.0
1/8
KQ2E04-01A1
M12x1
14
14
24.4
10.0
7.7
10.0
13
13.3
5.6
4.0
3.0
21.2
KQ2E04-02A1
KQ2E04-02*1
4.0
1/4
KQ2E04-02A1
M12x1
17
14
29.0
14.6
7.7
10.0
13
13.3
5.6
4.0
3.0
30.9
KQ2E06-01A1
KQ2E06-01*1
6.0
1/8
KQ2E06-01A1
M14x1
17
17
23.6
9.2
9.7
12.0
15
13.3
13.1
10.4
4.5
28.9
KQ2E06-02A1
KQ2E06-02*1
6.0
1/4
KQ2E06-02A1
M14x1
17
17
28.4
14.0
9.7
12.0
15
13.3
13.1
10.4
4.5
32.4
KQ2E06-03A1
KQ2E06-03*1
6.0
3/8
KQ2E06-03A1
M14x1
19
17
30.7
16.3
9.7
12.0
15
13.3
13.1
10.4
4.5
35.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表