您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
English
CD15 - Extended fitting with NPT thread
PROPLASTICA
Couplers plugs and accesories
Powered by
CAD模型選擇
{fcpk_bytow/couplers_plugs_and_accesories/extended_fitting_with_npt_thread_cd15.prj},{NB=CD15-9-3/8-100},{NW=6},{NPT=3/8\"},{RM=0.000},{RMP=0.000},{RI=16.662},{RIP=1.340},{D=6},{D1=9},{D2=17},{L1=10.5},{L2=4.5},{L3=6.0},{SW=17},{L=100},{LT=50,100,150,200,250},{A=27},{B=20},{MATERIAL=wg FCPK},{DENSITY=8500},{PDF=Info PDF},{TXT=CD15-9-3/8-},{V=2},{TYPE=6},{G=3},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NPT
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
Width across flats
[mm]
L
Length
[mm]
A
Diameter
[mm]
B
Depth
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
Extended fitting with NPT...
1/8"
6
9
10
10.5
4.5
11
50
21
20
wg FCPK
8500
Extended fitting with NPT...
1/8"
6
9
10
10.5
4.5
11
100
21
20
wg FCPK
8500
Extended fitting with NPT...
1/8"
6
9
10
10.5
4.5
11
150
21
20
wg FCPK
8500
Extended fitting with NPT...
1/8"
6
9
10
10.5
4.5
11
200
21
20
wg FCPK
8500
Extended fitting with NPT...
1/8"
6
9
10
10.5
4.5
11
250
21
20
wg FCPK
8500
Extended fitting with NPT...
1/4"
6
9
14
10.5
5.5
14
50
24
20
wg FCPK
8500
Extended fitting with NPT...
1/4"
6
9
14
10.5
5.5
14
100
24
20
wg FCPK
8500
Extended fitting with NPT...
1/4"
6
9
14
10.5
5.5
14
150
24
20
wg FCPK
8500
Extended fitting with NPT...
1/4"
6
9
14
10.5
5.5
14
200
24
20
wg FCPK
8500
Extended fitting with NPT...
1/4"
6
9
14
10.5
5.5
14
250
24
20
wg FCPK
8500
Extended fitting with NPT...
3/8"
6
9
17
10.5
4.5
17
50
27
20
wg FCPK
8500
Extended fitting with NPT...
3/8"
6
9
17
10.5
4.5
17
100
27
20
wg FCPK
8500
Extended fitting with NPT...
3/8"
6
9
17
10.5
4.5
17
150
27
20
wg FCPK
8500
Extended fitting with NPT...
3/8"
6
9
17
10.5
4.5
17
200
27
20
wg FCPK
8500
Extended fitting with NPT...
3/8"
6
9
17
10.5
4.5
17
250
27
20
wg FCPK
8500
Extended fitting with NPT...
1/4"
9
13
14
15.5
5.5
15
50
27
26
wg FCPK
8500
Extended fitting with NPT...
1/4"
9
13
14
15.5
5.5
15
100
27
26
wg FCPK
8500
Extended fitting with NPT...
1/4"
9
13
14
15.5
5.5
15
150
27
26
wg FCPK
8500
Extended fitting with NPT...
1/4"
9
13
14
15.5
5.5
15
200
27
26
wg FCPK
8500
Extended fitting with NPT...
1/4"
9
13
14
15.5
5.5
15
250
27
26
wg FCPK
8500
Extended fitting with NPT...
3/8"
9
13
17
15.5
5.0
17
50
27
26
wg FCPK
8500
Extended fitting with NPT...
3/8"
9
13
17
15.5
5.0
17
100
27
26
wg FCPK
8500
Extended fitting with NPT...
3/8"
9
13
17
15.5
5.0
17
150
27
26
wg FCPK
8500
Extended fitting with NPT...
3/8"
9
13
17
15.5
5.0
17
200
27
26
wg FCPK
8500
Extended fitting with NPT...
3/8"
9
13
17
15.5
5.0
17
250
27
26
wg FCPK
8500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CD14 - Fitting with NPT thread
PROPLASTICA
19.08.2021
CH12 - Hose fitting
PROPLASTICA
19.08.2021
CH13 - Extended hose fitting
PROPLASTICA
19.08.2021
CAK03 - Threadless flat baffle
PROPLASTICA
19.08.2021
CD16 - Fitting with parallel thread
PROPLASTICA
19.08.2021
CAK01 - Threaded flat baffle
PROPLASTICA
19.08.2021
Busbar terminals - for NH slimline fuse-switch disconnectors
Rittal
20.07.2021
CAK02 - Threaded spiral baffle
PROPLASTICA
19.08.2021
3.57 A - HOSE NOZZLE
VDL
23.02.2023
Busbar support - Supports and attachment in the TS 8 enclosure
Rittal
20.07.2021
CD12 - Fitting with BSPT thread
PROPLASTICA
19.08.2021
EGE-R-ED EO - Swivel connector
Parker
11.09.2023
Busbar cover sections - RiLine accessories Busbars
Rittal
20.07.2021
CD17 - Extended fitting with parallel thread
PROPLASTICA
19.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表