KO 7317 (250) - Non-Ex-Safety Switch 250 A for Industrial application
Cooper Crouse-Hinds EU
Safety and Main Current Switches
Safety Switches 10-700 A
Safety switches 10-630 A Industry
Powered by
CAD모델 선택
{coopercrousehinds_eu/g_safety_main_current_switches/g_1_safety_switches_10_700_a/g_1_3_safety_switches_10_630_a/ko_7317_250_asmtab.prj},{NB=KO731723W0001},{IDNR=KO731723W0001},{POL=3-pole},{PPATH=assemblies/ghg_750_asmtpl.prj},{NT=Non-Ex-Safety Switch 250 A for Industrial application},{T1=-},{T2=-},{T3=-},{T4=-20 °C bis 40 °C},{T5=bis max. 690 V},{T6=max. 250 A},{T7=Ue 230 V / Ie 250 A / Ue 400 V / Ie 250 A / Ue 500 V / Ie 250 A / Ue 690 V / Ie 250 A},{T8=Notaus},{T9=-},{T10=IP66},{T11=2 x M63 Leitungseinführung, 1 x M25 Leitungseinführung},{T12=3 x 150 mm²/95 mm²},{T13=Stahlblech, Polyester, pulverbeschichtet},{T14=18 kg},{T15=schwarz},{T16=3-polig , Hilfskontakt: 1S+1Ö, 2 x M63 Leitungseinführung, 1 x M25 Leitungseinführung, Stahlblechplatte mit Bohrung},{LOD=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
IDNR
Article number
ⁿ/ₐ
POL
Pole Configuration
ⁿ/ₐ
NT
ⁿ/ₐ
T1
-
ⁿ/ₐ
T2
-
ⁿ/ₐ
T3
-
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T6
Rated current
ⁿ/ₐ
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
ⁿ/ₐ
T8
Version
ⁿ/ₐ
T9
-
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands/ thread
ⁿ/ₐ
T12
Connecting terminals main contact
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
ⁿ/ₐ
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
TP
Text for product group
ⁿ/ₐ
KO731713W0001
KO731713W0001
3-pole
Non-Ex-Safety Switch 250 ...
-
-
-
-20 °C up to 40 °C
up to max. 690 V
max. 250 A
Ue 230 V / Ie 250 A / Ue ...
Standard version
-
IP66
3 x M63 cable gland, 1 x ...
3 x 150 mm²/95 mm²
steel, powder-coated
18 kg
black
3-pole , Auxiliary contac...
CEAG safety switches for ...
KO731723W0001
KO731723W0001
3-pole
Non-Ex-Safety Switch 250 ...
-
-
-
-20 °C up to 40 °C
up to max. 690 V
max. 250 A
Ue 230 V / Ie 250 A / Ue ...
Emergency Stop version
-
IP66
2 x M63 cable gland, 1 x ...
3 x 150 mm²/95 mm²
steel, powder-coated
18 kg
black
3-pole , Auxiliary contac...
CEAG safety switches for ...
KO731716W0001
KO731716W0001
6-pole
Non-Ex-Safety Switch 250 ...
-
-
-
-20 °C up to 40 °C
up to max. 690 V
max. 250 A
Ue 230 V / Ie 250 A / Ue ...
Standard version
-
IP66
5 x M63 cable gland, 1 x ...
6 x 150 mm²/2 x 95 mm²
steel, powder-coated
31 kg
black
Product description: 6-po...
CEAG safety switches for ...
KO731726W0001
KO731726W0001
6-pole
Non-Ex-Safety Switch 250 ...
-
-
-
-20 °C up to 40 °C
up to max. 690 V
max. 250 A
Ue 230 V / Ie 250 A / Ue ...
Emergency Stop version
-
IP66
4 x M63 cable gland, 1 x ...
6 x 150 mm²/2 x 95 mm²
steel, powder-coated
31 kg
black
6-pole , Auxiliary contac...
CEAG safety switches for ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성