您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KM20 - KM20 - Mold plate - Euro standard
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Mold bases plastics
KM Series
Powered by
CAD模型選擇
{dme/d_m_e_euro/2/a/mold_plate_euro/km20_plate.prj},{NB=KM0203964960962311},{REF=KM0203964960962311},{DESC=KM20 / 396 × 496 × 96 / 1.2311},{SR=396 × 496},{TP=KM20},{MAT=1.2311},{W=396},{L=496},{T=96},{D1=42},{D2=48.0},{K2=6.3},{M=M16},{MX1=16.000},{T1=26.0},{T2=36.0},{WG=324},{WS=324},{LG=424},{LS=330}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SR
Series
ⁿ/ₐ
TP
Type
ⁿ/ₐ
MAT
DIN Steel
ⁿ/ₐ
W
Width W
[mm]
L
Length L
[mm]
T
Thickness T
[mm]
D1
Guide Diameter D1
[mm]
D2
Diameter D2 (Over size hole)
[mm]
K2
Depth K2 (Over size hole)
[mm]
M
Thread M
ⁿ/ₐ
T1
Thread Depth T1
[mm]
T2
Pre hole Depth T2
[mm]
WG
Guiding Distance WG
[mm]
WS
Screws Distance
[mm]
LG
Guiding Distance LG
[mm]
LS
Screws Distance LS
[mm]
KM0200950950121730
KM0200950950121730
KM20 / 095 × 095 × 12 / 1...
095 × 095
KM20
1.1730
95
95
12
14
16.5
3.2
M6
8.0
11.0
75
75
75
46
KM0200950950122085
KM0200950950122085
KM20 / 095 × 095 × 12 / 1...
095 × 095
KM20
1.2085
95
95
12
14
16.5
3.2
M6
8.0
11.0
75
75
75
46
KM0200950950122162
KM0200950950122162
KM20 / 095 × 095 × 12 / 1...
095 × 095
KM20
1.2162
95
95
12
14
16.5
3.2
M6
8.0
11.0
75
75
75
46
KM0200950950122311
KM0200950950122311
KM20 / 095 × 095 × 12 / 1...
095 × 095
KM20
1.2311
95
95
12
14
16.5
3.2
M6
8.0
11.0
75
75
75
46
KM0200950950122312
KM0200950950122312
KM20 / 095 × 095 × 12 / 1...
095 × 095
KM20
1.2312
95
95
12
14
16.5
3.2
M6
8.0
11.0
75
75
75
46
KM0200950950122767
KM0200950950122767
KM20 / 095 × 095 × 12 / 1...
095 × 095
KM20
1.2767
95
95
12
14
16.5
3.2
M6
8.0
11.0
75
75
75
46
KM020095095012/T33
KM020095095012/T33
KM20 / 095 × 095 × 12 / T...
095 × 095
KM20
Toolox33
95
95
12
14
16.5
3.2
M6
8.0
11.0
75
75
75
46
KM0200950950171730
KM0200950950171730
KM20 / 095 × 095 × 17 / 1...
095 × 095
KM20
1.1730
95
95
17
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950172085
KM0200950950172085
KM20 / 095 × 095 × 17 / 1...
095 × 095
KM20
1.2085
95
95
17
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950172162
KM0200950950172162
KM20 / 095 × 095 × 17 / 1...
095 × 095
KM20
1.2162
95
95
17
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950172311
KM0200950950172311
KM20 / 095 × 095 × 17 / 1...
095 × 095
KM20
1.2311
95
95
17
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950172312
KM0200950950172312
KM20 / 095 × 095 × 17 / 1...
095 × 095
KM20
1.2312
95
95
17
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950172767
KM0200950950172767
KM20 / 095 × 095 × 17 / 1...
095 × 095
KM20
1.2767
95
95
17
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM020095095017/T33
KM020095095017/T33
KM20 / 095 × 095 × 17 / T...
095 × 095
KM20
Toolox33
95
95
17
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950221730
KM0200950950221730
KM20 / 095 × 095 × 22 / 1...
095 × 095
KM20
1.1730
95
95
22
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950222085
KM0200950950222085
KM20 / 095 × 095 × 22 / 1...
095 × 095
KM20
1.2085
95
95
22
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950222162
KM0200950950222162
KM20 / 095 × 095 × 22 / 1...
095 × 095
KM20
1.2162
95
95
22
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950222311
KM0200950950222311
KM20 / 095 × 095 × 22 / 1...
095 × 095
KM20
1.2311
95
95
22
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950222312
KM0200950950222312
KM20 / 095 × 095 × 22 / 1...
095 × 095
KM20
1.2312
95
95
22
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950222767
KM0200950950222767
KM20 / 095 × 095 × 22 / 1...
095 × 095
KM20
1.2767
95
95
22
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM020095095022/T33
KM020095095022/T33
KM20 / 095 × 095 × 22 / T...
095 × 095
KM20
Toolox33
95
95
22
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950271730
KM0200950950271730
KM20 / 095 × 095 × 27 / 1...
095 × 095
KM20
1.1730
95
95
27
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950272085
KM0200950950272085
KM20 / 095 × 095 × 27 / 1...
095 × 095
KM20
1.2085
95
95
27
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950272162
KM0200950950272162
KM20 / 095 × 095 × 27 / 1...
095 × 095
KM20
1.2162
95
95
27
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
KM0200950950272311
KM0200950950272311
KM20 / 095 × 095 × 27 / 1...
095 × 095
KM20
1.2311
95
95
27
14
16.5
3.2
M6
12.0
16.0
75
75
75
46
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R03 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
K 7721 Leader pins bushings - DME - Mat. DME 76 1.7131 60 HRC ± 2
D-M-E
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表