您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
KHLCTE - KHLCTE 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Square flange units
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/square_flange_units/cast_iron_version/khlcte_200_asmtab.prj},{NB=ASK KHLCTE 204},{IDNR=},{BD=KHLCTE 204},{ARTNR=900400},{BM=20},{A=90.5},{E=71.4},{I=9.5},{G=17.0},{S=9.0},{B=66.5},{Z=33.0},{BI=31.0},{N=7.5},{BS=M8},{TD=12.80},{TS=6.60},{GEW=0.40},{ECCN=84832000},{DD=20.000},{D=47},{LL=31.000},{BE=14.000},{T=4.100},{WW=33.300},{K=13.5},{PPATH=khlcte_200/khlcte_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
S
s
[mm]
B
b
[mm]
Z
z
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK KHLCTE 201
KHLCTE 201
900397
12
81.0
63.5
8.5
15.0
7.0
58.7
30.6
28.6
6.5
M6
9.60
4.60
0.30
84832000
ASK KHLCTE 202
KHLCTE 202
900398
15
81.0
63.5
8.5
15.0
7.0
58.7
30.6
28.6
6.5
M6
9.60
4.60
0.30
84832000
ASK KHLCTE 203
KHLCTE 203
900399
17
81.0
63.5
8.5
15.0
7.0
58.7
30.6
28.6
6.5
M6
9.60
4.60
0.30
84832000
ASK KHLCTE 204
KHLCTE 204
900400
20
90.5
71.4
9.5
17.0
9.0
66.5
33.0
31.0
7.5
M8
12.80
6.60
0.40
84832000
ASK KHLCTE 205
KHLCTE 205
900401
25
97.0
76.2
9.5
17.5
9.0
71.0
33.0
31.0
7.5
M8
14.00
7.85
0.50
84832000
ASK KHLCTE 206
KHLCTE 206
900402
30
112.5
90.5
11.5
20.5
11.5
84.0
38.2
35.7
9.0
M10
19.45
11.25
0.80
84832000
ASK KHLCTE 207
KHLCTE 207
900403
35
126.0
100.0
12.5
22.0
11.5
94.0
41.9
38.9
9.5
M10
25.70
15.20
0.90
84832000
ASK KHLCTE 208
KHLCTE 208
900404
40
150.0
119.0
14.5
24.0
14.0
100.0
47.2
43.7
11.0
M12
29.50
18.10
1.40
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UKF - UKF 200-H
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
UCC - UCC 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
MUFL - MUFL 000
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
BLCTE - BLCTE 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
BPFL - BPFL 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
KFL - KFL 000
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
UCF - UCF 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
T-BDV - Mounted Bearing,Outer Spherical Ball Bearing With Light Diamond Sea...
Yiheda 3D Electronic Gallery
09.05.2024
C-BGCA, C-BGCAB - Bearings with Housings Retained
Misumi
30.06.2021
with Setscrew
Jtekt North America
13.12.2018
UCFL - UCFL 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
C-BGCR, C-BGCRB - Bearings with Housings Pilot, Retained
Misumi
30.06.2021
HQ-BML - 进口型/标准型 带座轴承 短菱型
A&T-3D Gallery
24.04.2024
AYF_501_601 - HIGH TEMPERATURE BEARINGS AND BEARING UNITS
SKF
06.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表