您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHC-500 - High-Profile Clamping Levers - Male
Essentra Components
Knobs, Handles & Grips
Levers
Clamping Levers
High-Profile Clamping Levers
High-Profile Clamping Levers - Male
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n03000000/l3_n03080000/l4_n03080200/l5_n03080202/khc-500.prj},{NB=KHC-616},{PN=KHC-616},{AMERSID=1085259},{APACID=-},{EMEAID=-},{TYPE=0 Degrees},{A=M20 x 2.25},{C3=90.0},{D1=41.0},{E1=30.0},{F1=7.5},{GENGAGED1=68.6},{GDISENGAGED=76.5},{HSTRAIGHTHANDLE=56.4},{HANGLEDHANDLE=0.0},{LSTRAIGHTHANDLE=134.0},{LANGLEDHANDLE=0.0},{NS=20.000},{PITCH=2.500},{TOPCHAMFER=34.150},{BOTTOMCHAMFER=39.500},{RODDIAMETER2=13.000},{BALLLENGTH2=28.800},{BALLDIAMETER2=32.000},{H2=56.400},{HANGLED8=58.000},{HANDLELENGTH7=27.000},{L2=134.000},{LANGLED8=88.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Handle Type
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
C3
C Thread Length
[mm]
D1
D Body Diameter
[mm]
E1
E Shoulder Diameter
[mm]
F1
F Should Height
[mm]
GENGAGED1
G Engaged Height
[mm]
GDISENGAGED
G Disengaged Height
[mm]
HSTRAIGHTHANDLE
H Straight Handle Height
[mm]
HANGLEDHANDLE
H Angled Handle Height
[mm]
LSTRAIGHTHANDLE
L Straight Handle Height
[mm]
LANGLEDHANDLE
L Angled Handle Height
[mm]
KHC-500
KHC-500
1045129
-
-
0 Degrees
M8 x 1.25
15.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-502
KHC-502
1045130
-
-
0 Degrees
M8 x 1.25
20.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-504
KHC-504
1045131
-
-
0 Degrees
M8 x 1.25
25.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-506
KHC-506
1045132
-
-
0 Degrees
M8 x 1.25
30.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-508
KHC-508
1045133
-
-
0 Degrees
M8 x 1.25
40.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-510
KHC-510
1045134
-
-
0 Degrees
M8 x 1.25
50.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-512
KHC-512
1045135
-
-
0 Degrees
M8 x 1.25
60.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-514
KHC-514
1045136
-
-
0 Degrees
M10 x 1.50
15.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-516
KHC-516
1045137
-
-
0 Degrees
M10 x 1.50
20.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-518
KHC-518
1045138
-
-
0 Degrees
M10 x 1.50
25.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-520
KHC-520
1045140
-
-
0 Degrees
M10 x 1.50
30.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-522
KHC-522
1045141
-
-
0 Degrees
M10 x 1.50
40.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-524
KHC-524
1045142
-
-
0 Degrees
M10 x 1.50
50.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-526
KHC-526
1045143
-
-
0 Degrees
M10 x 1.50
60.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-528
KHC-528
1045144
-
-
0 Degrees
M12 x 1.75
15.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-530
KHC-530
1045145
-
-
0 Degrees
M12 x 1.75
20.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-532
KHC-532
1045146
-
-
0 Degrees
M12 x 1.75
25.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-534
KHC-534
1045147
-
-
0 Degrees
M12 x 1.75
30.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-536
KHC-536
1045148
-
-
0 Degrees
M12 x 1.75
40.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-538
KHC-538
1045149
-
-
0 Degrees
M12 x 1.75
50.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-540
KHC-540
1045151
-
-
0 Degrees
M12 x 1.75
60.0
24.0
16.0
4.5
44.5
49.5
37.0
0.0
92.0
0.0
KHC-542
KHC-542
1045152
-
-
0 Degrees
M12 x 1.75
20.0
28.0
19.0
5.5
51.6
57.5
42.0
0.0
111.0
0.0
KHC-544
KHC-544
1045153
-
-
0 Degrees
M12 x 1.75
25.0
28.0
19.0
5.5
51.6
57.5
42.0
0.0
111.0
0.0
KHC-546
KHC-546
1045154
-
-
0 Degrees
M12 x 1.75
30.0
28.0
19.0
5.5
51.6
57.5
42.0
0.0
111.0
0.0
KHC-548
KHC-548
1045155
-
-
0 Degrees
M12 x 1.75
40.0
28.0
19.0
5.5
51.6
57.5
42.0
0.0
111.0
0.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HG-9301 - Spring Loaded 2 pcs Removable Concealed Hinges
Essentra Components
10.07.2014
KHE-42 - Low-Profile Clamping Levers - Male
Essentra Components
04.08.2014
KHC-88 - High-Profile Clamping Levers - Female
Essentra Components
04.08.2014
HG-9221 - Spring Latch Hinges - General Duty Weld On
Essentra Components
10.07.2014
KHC-2 - High-Profile Clamping Levers - Female
Essentra Components
04.08.2014
ELH-1225 - Screw On Concealed Hinges
Essentra Components
10.07.2014
SC-6611 - Spring Loaded 2 pcs Removable Concealed Hinges
Essentra Components
10.07.2014
RM-1A - High-Profile Clamping Levers - Female
Essentra Components
04.08.2014
BY-2595 - Spring Latch Hinge - Extra Heavy Duty
Essentra Components
10.07.2014
ASC-8T - High-Profile Clamping Levers - Female
Essentra Components
04.08.2014
ELH-1221 - Screw/Weld On Concealed Hinges
Essentra Components
10.07.2014
WAL-1 - High-Profile Clamping Levers - Female
Essentra Components
04.08.2014
WAL-9 - High-Profile Clamping Levers - Female
Essentra Components
04.08.2014
HG-9261 - Spring Latch Hinge - Heavy Duty
Essentra Components
10.07.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表