您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
KHBLOCK - KHBLOCK 2-way manifold ball valve
Parker
ERMETO Valves
Shut off valves and ball valves
Powered by
CAD模型選擇
{parker/o_ventile/04o_absp_kug_hahn/kh_block.prj},{NB=KHBLOCK 2-way manifold ball valve KHBLOCKDN20CF},{ERMETO=KHBLOCKDN20CF},{DN=20},{L1=117},{L2=37.5},{L3=70},{L4=0},{L4A=92},{L5=200},{L7=51.0},{I1=10},{I2=20.0},{I3=69},{I4=10.0},{I5=48.5},{I6=97},{B1=51},{B=70},{D1=20.0},{D2=29.0},{D3=10.5},{D4=16.5},{T=10.5},{T1=2.0},{S1=14},{S2=46},{TQ=70},{WEIGHT=3.98000},{PN=420},{C1=1.2},{R1=23.00},{R2=23.00},{R3=21.386},{V1=33.0},{V3=8},{V2=3.784},{V4=3.785},{V5=2.185},{VR=8.3700},{VR1=3.200},{H1=0.4},{H2=4},{H3=13.000},{H4=0.9},{H5=0.0},{HD1=20.000},{HD4=18.8},{X1=25.5},{X2=48.5},{X3=10.5},{X4=16.5},{X5=10.5},{X6=31.000},{X7=38.000},{X8=10.000},{X9=17.412},{X10=23.470},{X11=28.710},{X12=2.000},{X13=1.31},{C2=0.5},{ZFACTOR=2.5},{ZOOM=2.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
INFO
Add.Information
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
L1
Total length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Total length with lever
[mm]
L4A
Total length with lever
[mm]
L5
Lever length
[mm]
L7
Length
[mm]
I1
Length
[mm]
I2
Length
[mm]
I3
Length
[mm]
I4
Length
[mm]
I5
Length
[mm]
I6
Length
[mm]
B1
Width
[mm]
B
Width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
T
Height
[mm]
T1
Height
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
HEX
Hex screws
ⁿ/ₐ
TQ
Torque
[Nm]
ORING
O-ring
ⁿ/ₐ
WEIGHT
Weight
[kg]
PN
Pressure
[bar]
KHBLOCK 2-way manifold ba...
KHBLOCKDN6CF
PDF Link
Steel, zinc plated, Cr(VI...
6
57
19.5
35
67
0
80
26.0
6
8.5
35
8.5
17.5
35
27
40
6.0
11.8
6.5
10.5
7.5
2.0
7
19
6xM6x40-12.9
14
7x2.5
0.57200
500
KHBLOCK 2-way manifold ba...
KHBLOCKDN10CF
PDF Link
Steel, zinc plated, Cr(VI...
10
70
24.5
45
96
0
115
29.0
10
10.0
44
7.5
27.5
55
40
55
9.5
14.9
8.4
13.5
8.5
2.0
9
30
6xM8x40-12.9
35
10x2.5
1.25660
500
KHBLOCK 2-way manifold ba...
KHBLOCKDN12CF
PDF Link
Steel, zinc plated, Cr(VI...
12
98
34.0
55
104
0
115
42.5
10
16.0
58
7.5
41.5
83
45
60
13.0
24.9
8.4
13.5
7.0
2.0
9
32
6xM8x60-12.9
35
20x2.5
2.30000
420
KHBLOCK 2-way manifold ba...
KHBLOCKDN20CF
PDF Link
Steel, zinc plated, Cr(VI...
20
117
37.5
70
0
92
200
51.0
10
20.0
69
10.0
48.5
97
51
70
20.0
29.0
10.5
16.5
10.5
2.0
14
46
6xM10x80-12.9
70
23.47x2.62
3.98000
420
KHBLOCK 2-way manifold ba...
KHBLOCKDN25CF
PDF Link
Steel, zinc plated, Cr(VI...
25
135
44.5
80
0
102
200
62.0
10
24.0
81
10.0
57.5
115
60
80
25.0
34.9
10.5
16.5
10.5
2.5
14
50
6xM10x90-12.9
70
29x3
5.78700
420
KHBLOCK 2-way manifold ba...
KHBLOCKDN32CF
PDF Link
Steel, zinc plated, Cr(VI...
32
165
54.5
100
0
130
320
75.0
11
29.0
96
12.0
68.0
136
78
100
32.0
40.0
13.0
19.0
12.0
2.0
17
70
6xM12x110-12.9
110
34.59x2.62
11.00000
420
KHBLOCK 2-way manifold ba...
KHBLOCKDN40CF
PDF Link
Steel, zinc plated, Cr(VI...
40
200
57.0
110
0
140
320
84.5
17
28.5
112
28.5
56.0
112
95
130
38.0
47.7
16.5
25.0
19.0
2.5
17
80
6xM16x120-12.9
300
42x3
18.78000
420
KHBLOCK 2-way manifold ba...
KHBLOCKDN50CF
PDF Link
Steel, zinc plated, Cr(VI...
50
240
71.0
129
0
159
320
106.0
15
38.0
136
38.0
68.0
136
112
150
48.0
59.8
21.0
31.0
21.5
2.5
17
90
6xM20x140-12.9
600
54x3
29.70000
420
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KH-T SAE EO - KH-T Ball valve - SAE Flange connection
Parker
31.05.2022
KH BSPP (71) EO - 2-way BSPP ball valve stainless steel
Parker
31.05.2022
KH L/S EO - 2-way ball valve steel
Parker
31.05.2022
Self Clinching Nut - Blind Nut closed V-B
Honsel-Group
26.11.2020
RDV - Flow Control Valve
Parker
31.05.2022
EBC - Non-adjustable thermostat with SPDT contact
Elettrotec
17.05.2023
KH 3/2 BSPP EO - 3-way compact BSPP ball valve steel
Parker
31.05.2022
KH LD - Locking Devices for Two Way and Multiway ball valves
Parker
31.05.2022
KH BSPP (S) EO - KH 2-way BSPP ball valve steel
Parker
31.05.2022
KH BLOCK - 3-way manifold ball valve
Parker
31.05.2022
KH (71) EO - 2-way ball valve stainless steel
Parker
31.05.2022
WSV EO - Bulkhead elbow
Parker
31.05.2022
KH SAE EO - SAE Kugelhahn Stahl
Parker
31.05.2022
KH-B2V-S EO - Ball valve with SAE Flange connection (block 3000/6000)
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表