您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHA-5427 - Male Clamping Handles - Notched Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Notched Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-5427.prj},{NB=KHA-6978},{PN=KHA-6978},{AMERSID=1086831},{APACID=-},{EMEAID=-},{TYPE=Stud with Steel Insert},{CMAT=Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=3/8-16},{C=1.38},{D=0.84},{E=0.62},{F=0.39},{H=2.16},{J=1.47},{L=3.15},{MS=Inch},{SL=35.052},{TS=9.5250},{PITCH=1.5875},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
ⁿ/ₐ
C
C Stud Length
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Overall Height
[Inch]
J
J Overall Body Height
[Inch]
L
L Handle Length from Hole Center
[Inch]
MS
Measurement System
ⁿ/ₐ
KHA-5427
KHA-5427
1086314
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
0.59
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5430
KHA-5430
1086315
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.59
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5451
KHA-5451
1086322
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
0.79
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5454
KHA-5454
1086323
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.79
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5481
KHA-5481
1086332
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
0.98
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5484
KHA-5484
1086333
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
0.98
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5517
KHA-5517
1086344
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.18
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5520
KHA-5520
1086345
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.18
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5553
KHA-5553
1086356
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.38
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5556
KHA-5556
1086357
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.38
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5589
KHA-5589
1086368
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.57
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5592
KHA-5592
1086369
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.57
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5625
KHA-5625
1086380
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.77
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5628
KHA-5628
1086381
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.77
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5661
KHA-5661
1086392
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
1.97
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5664
KHA-5664
1086393
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
1.97
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5688
KHA-5688
1086401
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
2.17
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5691
KHA-5691
1086402
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
2.17
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5715
KHA-5715
1086410
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/16-18
2.36
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-5718
KHA-5718
1086411
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
3/8-16
2.36
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-6138
KHA-6138
1086551
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
5/16-18
0.59
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-6141
KHA-6141
1086552
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
3/8-16
0.59
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-6162
KHA-6162
1086559
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
5/16-18
0.79
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-6165
KHA-6165
1086560
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
3/8-16
0.79
0.84
0.62
0.39
2.16
1.47
3.15
Inch
KHA-6192
KHA-6192
1086569
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
5/16-18
0.98
0.84
0.62
0.39
2.16
1.47
3.15
Inch
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表