KFG2L-F - Male Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2-F FDA Compliant/Stainless Steel SUS316 Insert Fittings
KFG2-F Applicable Tubing: Metric Size, Connection Thread: R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2_f/kfg2_f/kfg2l_f_me.prj},{NB=KFG2L1075-03-F},{OD=ø10},{ODX=10},{ID=ø7.5},{IDX=7.5},{R=3/8},{MODEL=KFG2L1075-03-F},{H1=15},{H2=17},{L1=20.9},{L2=21.3},{M=7.6},{D=6.8},{A=25.6},{EA=26.0},{CNSMASSEXACT=41},{ND=16.662},{DV1=8.33},{DV2=15.6},{DV3=14.0},{DH1=13.0},{LH1=2.2},{LH2=9.7},{LH3=2.0},{LH4=5.40},{LV1=4.0},{LV2=7.46},{LV3=16.2},{DEG=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
OD
Applicable tube size O.D.
[mm]
ID
Applicable tube size I.D.
[mm]
R
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
L1
[mm]
L2
[mm]
M
[mm]
D
[mm]
A
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KFG2L0425-01-F
ø4
ø2.5
1/8
KFG2L0425-01-F
10
8
13.5
12.5
5.0
1.8
13.8
1.6
10
KFG2L0425-02-F
ø4
ø2.5
1/4
KFG2L0425-02-F
10
8
13.5
15.9
5.0
1.8
15.6
1.6
14
KFG2L0403-01-F
ø4
ø3
1/8
KFG2L0403-01-F
10
8
13.5
12.5
5.0
2.3
13.8
2.6
10
KFG2L0403-02-F
ø4
ø3
1/4
KFG2L0403-02-F
10
8
13.5
15.9
5.0
2.3
15.6
2.6
14
KFG2L0604-01-F
ø6
ø4
1/8
KFG2L0604-01-F
10
10
15.0
13.6
5.8
3.3
16.0
6.0
12
KFG2L0604-02-F
ø6
ø4
1/4
KFG2L0604-02-F
10
10
15.0
17.0
5.8
3.3
17.8
6.0
16
KFG2L0806-01-F
ø8
ø6
1/8
KFG2L0806-01-F
12
14
17.4
15.8
6.6
5.3
20.4
12.0
20
KFG2L0806-02-F
ø8
ø6
1/4
KFG2L0806-02-F
12
14
17.4
19.2
6.6
5.3
22.2
16.0
24
KFG2L0806-03-F
ø8
ø6
3/8
KFG2L0806-03-F
12
14
17.4
19.6
6.6
5.3
22.2
16.0
27
KFG2L1075-02-F
ø10
ø7.5
1/4
KFG2L1075-02-F
15
17
20.9
20.9
7.6
6.8
25.6
23.0
38
KFG2L1075-03-F
ø10
ø7.5
3/8
KFG2L1075-03-F
15
17
20.9
21.3
7.6
6.8
25.6
26.0
41
KFG2L1075-04-F
ø10
ø7.5
1/2
KFG2L1075-04-F
15
17
20.9
24.5
7.6
6.8
27.5
26.0
51
KFG2L1008-02-F
ø10
ø8
1/4
KFG2L1008-02-F
15
17
20.9
20.9
7.6
7.3
25.6
27.0
37
KFG2L1008-03-F
ø10
ø8
3/8
KFG2L1008-03-F
15
17
20.9
21.3
7.6
7.3
25.6
30.0
41
KFG2L1008-04-F
ø10
ø8
1/2
KFG2L1008-04-F
15
17
20.9
24.5
7.6
7.3
27.5
30.0
50
KFG2L1209-02-F
ø12
ø9
1/4
KFG2L1209-02-F
16
17
23.5
20.9
8.5
8.0
25.6
37.0
41
KFG2L1209-03-F
ø12
ø9
3/8
KFG2L1209-03-F
16
17
23.5
21.3
8.5
8.0
25.6
35.0
45
KFG2L1209-04-F
ø12
ø9
1/2
KFG2L1209-04-F
16
17
23.5
24.5
8.5
8.0
27.5
35.0
57
KFG2L1210-02-F
ø12
ø10
1/4
KFG2L1210-02-F
16
17
23.5
20.9
8.5
9.0
25.6
34.0
42
KFG2L1210-03-F
ø12
ø10
3/8
KFG2L1210-03-F
16
17
23.5
21.3
8.5
9.0
25.6
44.0
43
KFG2L1210-04-F
ø12
ø10
1/2
KFG2L1210-04-F
16
17
23.5
24.5
8.5
9.0
27.5
44.0
53
KFG2L1613-03-F
ø16
ø13
3/8
KFG2L1613-03-F
21
22
26.2
24.0
9.3
12.0
31.0
79.0
72
KFG2L1613-04-F
ø16
ø13
1/2
KFG2L1613-04-F
21
22
26.2
27.2
9.3
12.0
32.9
79.0
78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表