目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - 2 pin / 2 hole
igus
E-Ketten®
Easy Triflex®
Series E332
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/easy_triflex/series_e332/einzelteile/kg_e332_2_asmtab.prj},{NB=E332.32.2 },{ARTNR=E332.32.2},{INFO=INFO},{BI1=18.00},{BI2=18.00},{BI3=32},{BA=50},{T=25.0},{VER=6},{PPATH=assemblies/kg_e332_2_asmtpl.prj},{MASS=0.90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI1
Inner width Bi1
[mm]
BI2
Inner width Bi2
[mm]
BI3
Inner width Bi3
[mm]
BA
Outer width Ba
[mm]
T
Pitch
[mm]
CNSMASSEXACT
mass
[kg/m]
E332.25.2
E332.25.2
13.00
13.00
25
35/34
14.5
0.70
E332.32.2
E332.32.2
18.00
18.00
32
50
25.0
0.90
E332.50.2
E332.50.2
27.50
27.50
50
68
30.0
1.40
E332.75.2
E332.75.2
38.75
38.75
75
96/94.7
36.0
2.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表