您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 1470 - Grooved pins, full length parallel grooved mit pilot
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_1470.prj},{NB=Kerbstift DIN 1470 4x36 39700.040.036(High)},{CNSORDERNO=39700.040.036},{L=36},{VARIANT=1},{PACKAGING=100},{FABNETWEIGHT=3.608},{D1=4.0},{A=1.5},{C=0.50},{D2=4.25},{NENNID=4X36MM},{BRAND=Fabory},{STANDARD=DIN 1470},{THREAD=},{THREADDIRECTIO=},{STYLE=Full length with pilot},{TYPE=Parallel grooved pin},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8739,NEN2601},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492823502},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-01},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=4x36},{FAB_GEO=Diameter (d-D)=4;Length (L)=36;c ?=0.5;Tolerance=h11;V=10.6},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
L
Nominal length js15
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
A
Distance +1/0
[mm]
C
Distance ~
[mm]
D2
Expanded diameter
[mm]
Grooved pin DIN 1470 1.5x...
39700.015.010
1,5X10MM
10
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00014
ISO8739,NEN2601
Y
8715492823045
7318240090
23-10-01-01
31163215
EC002384
200
0.7
0.20
1.60
Grooved pin DIN 1470 1.5x...
39700.015.004
1,5X4MM
4
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00006
ISO8739,NEN2601
Y
8715492823007
7318240090
23-10-01-01
31163215
EC002384
200
0.7
0.20
1.60
Grooved pin DIN 1470 1.5x...
39700.015.006
1,5X6MM
6
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00008
ISO8739,NEN2601
Y
8715492823021
7318240090
23-10-01-01
31163215
EC002384
200
0.7
0.20
1.60
Grooved pin DIN 1470 1.5x...
39700.015.008
1,5X8MM
8
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00011
ISO8739,NEN2601
Y
8715492823038
7318240090
23-10-01-01
31163215
EC002384
200
0.7
0.20
1.60
Grooved pin DIN 1470 1.5x...
39700.015.016
1,5X16MM
16
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00023
ISO8739,NEN2601
Y
8715492823069
7318240090
23-10-01-01
31163215
EC002384
200
0.7
0.20
1.60
Grooved pin DIN 1470 2x10
39700.020.010
2X10MM
10
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00025
ISO8739,NEN2601
Y
8715492823113
7318240090
23-10-01-01
31163215
EC002384
200
0.7
0.25
2.15
Grooved pin DIN 1470 2x5
39700.020.005
2X5MM
5
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00013
ISO8739,NEN2601
Y
8715492823083
7318240090
23-10-01-01
31163215
EC002384
200
0.7
0.25
2.15
Grooved pin DIN 1470 2x6
39700.020.006
2X6MM
6
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00015
ISO8739,NEN2601
Y
8715492823090
7318240090
23-10-01-01
31163215
EC002384
200
0.7
0.25
2.15
Grooved pin DIN 1470 2x8
39700.020.008
2X8MM
8
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00020
ISO8739,NEN2601
Y
8715492823106
7318240090
23-10-01-01
31163215
EC002384
200
0.7
0.25
2.15
Grooved pin DIN 1470 2x16
39700.020.016
2X16MM
16
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00040
ISO8739,NEN2601
Y
8715492823137
7318240090
23-10-01-01
31163215
EC002384
200
0.7
0.25
2.15
Grooved pin DIN 1470 2x20
39700.020.020
2X20MM
20
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00050
ISO8739,NEN2601
Y
8715492823144
7318240090
23-10-01-01
31163215
EC002384
200
0.7
0.25
2.15
Grooved pin DIN 1470 2x24
39700.020.024
2X24MM
24
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00060
ISO8739,NEN2601
Y
8715492823151
7318240090
23-10-01-01
31163215
EC002384
200
0.7
0.25
2.15
Grooved pin DIN 1470 2.5x...
39700.025.010
2,5X10MM
10
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00040
ISO8739,NEN2601
Y
8715492823199
7318240090
23-10-01-01
31163215
EC002384
200
1.0
0.30
2.65
Grooved pin DIN 1470 2.5x...
39700.025.012
2,5X12MM
12
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00047
ISO8739,NEN2601
Y
8715492823205
7318240090
23-10-01-01
31163215
EC002384
200
1.0
0.30
2.65
Grooved pin DIN 1470 2.5x...
39700.025.016
2,5X16MM
16
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00063
ISO8739,NEN2601
Y
8715492823212
7318240090
23-10-01-01
31163215
EC002384
200
1.0
0.30
2.65
Grooved pin DIN 1470 2.5x...
39700.025.020
2,5X20MM
20
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00078
ISO8739,NEN2601
Y
8715492823229
7318240090
23-10-01-01
31163215
EC002384
200
1.0
0.30
2.65
Grooved pin DIN 1470 3x10
39700.030.010
3X10MM
10
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00058
ISO8739,NEN2601
Y
8715492823274
7318240090
23-10-01-01
31163215
EC002384
200
1.0
0.40
3.20
Grooved pin DIN 1470 3x12
39700.030.012
3X12MM
12
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00069
ISO8739,NEN2601
Y
8715492823281
7318240090
23-10-01-01
31163215
EC002384
200
1.0
0.40
3.20
Grooved pin DIN 1470 3x16
39700.030.016
3X16MM
16
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00091
ISO8739,NEN2601
Y
8715492823304
7318240090
23-10-01-01
31163215
EC002384
200
1.0
0.40
3.20
Grooved pin DIN 1470 3x20
39700.030.020
3X20MM
20
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00113
ISO8739,NEN2601
Y
8715492823328
7318240090
23-10-01-01
31163215
EC002384
200
1.0
0.40
3.20
Grooved pin DIN 1470 3x30
39700.030.030
3X30MM
30
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00168
ISO8739,NEN2601
Y
8715492823373
7318240090
23-10-01-01
31163215
EC002384
200
1.0
0.40
3.20
Grooved pin DIN 1470 4x10
39700.040.010
4X10MM
10
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00104
ISO8739,NEN2601
Y
8715492823403
7318240090
23-10-01-01
31163215
EC002384
200
1.5
0.50
4.25
Grooved pin DIN 1470 4x8
39700.040.008
4X8MM
8
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00085
ISO8739,NEN2601
Y
8715492823397
7318240090
23-10-01-01
31163215
EC002384
200
1.5
0.50
4.25
Grooved pin DIN 1470 4x12
39700.040.012
4X12MM
12
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00123
ISO8739,NEN2601
Y
8715492823410
7318240090
23-10-01-01
31163215
EC002384
200
1.5
0.50
4.25
Grooved pin DIN 1470 4x16
39700.040.016
4X16MM
16
Fabory
DIN 1470
Full length with pilot
Parallel grooved pin
Free-cutting steel
0.00163
ISO8739,NEN2601
Y
8715492823427
7318240090
23-10-01-01
31163215
EC002384
200
1.5
0.50
4.25
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Groove key M/P72816 - Accessories
Norgren
10.01.2024
DIN 1474 - Grooved pins, half length reverse grooved
Fabory
13.02.2023
AAVAM,AAVSAM,AAVPM,AAVSPM - Both ends of steps external thread type/step ty...
SRD-FA
03.04.2023
DIN 1473 - Grooved pins, full length parallel grooved mit chamfer
Fabory
13.02.2023
DIN 6325 - Parallel pins, hardened, tolerance zone m6
Fabory
13.02.2023
DIN 7979 D - Parallel pins, with internal thread, hardened, form D
Fabory
13.02.2023
VFAM, VFPM, VSFAM, VSFPM, VRAM, VRPM, VSRAM, VSRPM, VPSFAMG, VPSFPMG - High...
Misumi
27.05.2023
DIN 11024 - Springs cotter
Fabory
13.02.2023
BN 890 - Grooved pins half length grooved, steel, plain
Bossard Catalog
31.10.2023
DIN ≈1481 - Spannstifte (-huelsen) geschlitzt, schwere Ausfuehrung
Fabory
13.02.2023
DIN 1471 - Grooved pins, full length taper grooved
Fabory
13.02.2023
Parallel pins with female thread DIN EN ISO 8735
MBO Oßwald
08.10.2021
DIN 1472 - Feather grooved pins
Fabory
13.02.2023
DIN 97 - Slotted countersunk flat head wood screws
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表