您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KC-100 - Manual Hold Down Clamps - Horizontal
Reid Supply
Clamps & Workholding
Manual Clamps & Accessories
Toggle Clamps & Accessories
Manual Hold Down Clamps
Horizontal
Powered by
CAD模型選擇
{reidsupply/l1_g00000000/l2_g02000000/l3_g02090000/l4_g02090100/p060705/kc-100_asmtab.prj},{NB=KC-160},{PN=KC-160},{AMERSID=1108609},{APACID=-},{EMEAID=-},{TYPE=Automatic Safety},{A=87.9},{B=59.6},{C=286.0},{D=8.8},{E=41.5},{F=9},{G=-},{H=43.0},{J=59},{K=26},{M=56.5},{N=M10 x 55},{P=59},{BAR=90},{HAN1=250},{HAN2=2200},{HAN3=4500},{CF1=1200},{CF2=2800},{HC=270},{MS=Metric},{A1=44.120},{PPATH=kc-100/kc-100_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/manual-horizontal-hold-down-clamps/kc-160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Handle Type
ⁿ/ₐ
A
A Overall Height (Including Handle)
[mm]
B
B Height Under Bar
[mm]
C
C Overall Length
[mm]
D
D Mounting Hole Diameter
[mm]
E
E Base Length (Center to Center)
[mm]
F
F Hole Center to End
[mm]
G
G Hole Center to Hole Center
[mm]
H
H Base Width (Center to Center)
[mm]
J
J Base Width
[mm]
K
K Hole Center to Hole Center
[mm]
M
M Handle Width
[mm]
N
N Spindle Thread Size
[mm]
P
P Base Length
[mm]
BAR
Bar Movement from Horizontal
[°]
HAN1
Hand Force N
[N]
HAN2
Hand Force F1 N
[N]
HAN3
Hand Force F2
[N]
CF1
Clamping Force F3 N
[N]
CF2
Clamping Foce F4
[N]
HC
Holding Capacity
[lbs.]
MS
Measurement System
ⁿ/ₐ
KC-100
KC-100
1108601
-
-
Polyamide Handle Element
26.3
11.7
91.8
4.2
16.0
4
12.74
16.0
24
10.2
20.0
M4 x 16
24
86
-
400
500
250
300
56
Metric
KC-105
KC-105
1108602
-
-
Polyamide Handle Element
38.9
18.0
126.3
5.5
18.0
4.5
13.5
16.8
27
13.12
22.5
M5 x 25
27
86
100
650
900
550
620
124
Metric
KC-110
KC-110
1108603
-
-
Polyamide Handle Element
59.5
25.5
186.7
5.5
26.0
6.5
-
28.0
39
17.5
43.5
M6 x 35
39
87
160
1350
1900
720
1200
162
Metric
KC-115
KC-115
1108604
-
-
Polyamide Handle Element
70.0
32.2
223.2
6.2
26.0
9
-
31.0
45
21
41.5
M8 x 45
44
86
200
2000
2800
830
1400
187
Metric
KC-120
KC-120
1108605
-
-
Polyamide Handle Element
87.9
40.0
279.4
8.8
41.5
9
-
43.0
59
26
47.0
M10 x 55
59
90
250
2200
4500
1200
2800
270
Metric
KC-125
KC-125
1108606
-
-
Polyamide Handle Element
101.6
52.3
314.7
8.5
44.0
10
40
42.0
67
28
47.0
M12 x 70
65
88
280
2400
5500
1000
2800
225
Metric
KC-150
KC-150
1108607
-
-
Automatic Safety
59.5
37.0
193.3
5.5
26.0
6.5
-
28.0
39
17.5
53.4
M6 x 35
39
87
160
1350
1900
720
1200
162
Metric
KC-155
KC-155
1108608
-
-
Automatic Safety
70.0
46.5
230.3
6.2
26.0
9
-
31.0
45
21
51.1
M8 x 45
44
86
200
2000
2800
830
1400
187
Metric
KC-160
KC-160
1108609
-
-
Automatic Safety
87.9
59.6
286.0
8.8
41.5
9
-
43.0
59
26
56.5
M10 x 55
59
90
250
2200
4500
1200
2800
270
Metric
KC-165
KC-165
1108610
-
-
Automatic Safety
101.6
75.9
321.3
8.5
44.0
10
40
42.0
67
28
56.5
M12 x 70
65
88
280
2400
5500
1000
2800
225
Metric
KC-200
KC-200
1108633
-
-
Polyamide Handle Element
74.3
37.0
193.7
5.5
26.0
6.5
-
14.1
9.1
17.5
43.5
M6 x 35
39
87
160
1350
1900
720
1200
162
Metric
KC-205
KC-205
1108634
-
-
Polyamide Handle Element
88.2
46.5
230.3
6.2
26.0
9
-
14.1
9.1
21
41.5
M8 x 45
44
86
200
2000
2800
830
1400
187
Metric
KC-210
KC-210
1108635
-
-
Polyamide Handle Element
114.4
59.6
286.4
8.8
41.5
9
-
16.2
9.2
26
47.0
M10 x 55
59
90
250
2200
4500
1200
2800
270
Metric
KC-215
KC-215
1108636
-
-
Polyamide Handle Element
128.4
75.9
321.3
8.5
44.0
10
40
16.2
9.2
28
47.0
M12 x 70
65
88
280
2400
5500
1000
2800
225
Metric
KC-250
KC-250
1108611
-
-
Automatic Safety
74.3
37.0
193.7
5.5
26.0
6.5
-
14.1
9.1
17.5
53.4
M6 x 35 mm
39
87
160
1350
1900
720
1200
162
Metric
KC-255
KC-255
1108612
-
-
Automatic Safety
88.2
46.5
230.3
6.2
26.0
9
-
14.1
9.1
21
51.1
M8 x 45 mm
44
86
200
2000
2800
830
1400
187
Metric
KC-260
KC-260
1108613
-
-
Automatic Safety
114.4
59.6
286.4
8.8
41.5
9
-
16.2
9.2
26
56.5
M10 x 55 mm
59
90
250
2200
4500
1200
2800
270
Metric
KC-265
KC-265
1108614
-
-
Automatic Safety
128.4
75.9
321.3
8.5
44.0
10
40
16.2
9.2
28
56.5
M12 x 70 mm
65
88
280
2400
5500
1000
2800
225
Metric
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
05900 - Toggle clamps horizontal with safety interlock with flat foot and a...
norelem
30.05.2024
6830-S - Horizontal Acting Toggle Clamps with Safety Interlock and Horizont...
JW Winco
02.04.2024
K0660 - Horizontal antistatic toggle clamps with flat foot and adjustable c...
KIPP USA
05.06.2024
K0660 - Toggle clamps horizontal with safety interlock with flat foot and a...
KIPP USA
05.06.2024
05900 - Toggle clamps horizontal with flat foot and adjustable clamping spi...
norelem
30.05.2024
17000263000 - Horizontal clamp with horizontal base, stainless steel
SToxxparts
31.05.2022
05900 - Toggle clamps horizontal with safety interlock with flat foot and a...
norelem
30.05.2024
EH 23330. - Horizontal Toggle Clamps with horizontal base and safety lock
Halder
22.12.2022
AMF 6830S - Horizontal toggle clamp with safety latch, open clamping arm an...
AMF - ANDREAS MAIER Fellbach
14.03.2024
K0660 - Horizontal antistatic toggle clamps with flat foot and adjustable c...
KIPP
27.05.2024
AMF 6830SJ - Horizontal toggle clamp with safety latch, open clamping arm a...
AMF - ANDREAS MAIER Fellbach
14.03.2024
K0660 - Toggle clamps horizontal with safety interlock with flat foot and a...
KIPP
27.05.2024
AMF 6830SE - Horizontal toggle clamp with safety latch, open clamping arm a...
AMF - ANDREAS MAIER Fellbach
14.03.2024
K0660 - Horizontal Toggle Clamps with Safety Interlock with flat foot and a...
KIPP USA
05.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表