Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1837 - Stationary 4-jaw steel chuck
KIPP
CLAMPING TECHNOLOGY
Vice Clamping Technology
Stationary chuck
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/schraubstock_spanntechnik/stationaere_backenfutte/41194-10_asmtab.prj},{NB=K1837.250},{L=200},{L1=18},{L2=174},{B=250},{B1=200},{B2=28},{B3=174},{B4=82},{B5=23.0},{B6=27.9},{D=160},{D1=55},{H=65},{H1=20},{H2=43},{H3=6.0},{H4=10},{H5=10},{SW=17},{R=83},{M=93},{SPANNKRAFT=18},{GEW=18.6000},{EAN=4059245643356},{TYP1=1},{TYP2=2},{TYP3=3},{TYP4=2},{A=0},{NDMD2=12},{BESTKIPP=K1837.250},{G=M12},{S=5-162},{S1=62-162},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP},{PPATH=41194-10_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
width
[mm]
B5
width
[mm]
B6
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
G
für Zylinderschraube
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
SW
width across flats
[mm]
R
distance
[mm]
S
Spannbereich
ⁿ/ₐ
S1
Spannbereich
ⁿ/ₐ
M
Anziehdrehmoment
ⁿ/ₐ
SPANNKRAFT
Spannkraft kN
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1837.215
K1837.215
165
18
144
215
165
26
144
68
18.5
24.5
130
40
M10
57
18
39
5.5
9
9
14
66
4-128
66-128
68
15
11.4000
Yes
84662080
4059245643349
31.12.2099
98% availability of produ...
K1837.250
K1837.250
200
18
174
250
200
28
174
82
23.0
27.9
160
55
M12
65
20
43
6.0
10
10
17
83
5-162
62-162
93
18
18.6000
Yes
84662080
4059245643356
31.12.2099
98% availability of produ...
K1837.310
K1837.310
250
18
218
310
250
32
218
93
24.9
32.5
200
70
M14
72
22
50
6.0
12
12
21
104
6-200
72-200
137
22
31.6000
Yes
84662080
4059245643363
31.12.2099
98% availability of produ...
K1837.380
K1837.380
310
22
274
380
310
40
274
117
31.2
40.6
260
100
M16
85
25
56
7.0
15
15
23
135
10-265
90-265
156
25
56.6000
Yes
84662080
4059245643370
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성