目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1673 - Cam-action indexing plungers stainless steel
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/03099-11_1_inch_asmtab.prj},{NB=K1673.10412AO1},{D=12},{D2=20},{B=18.0},{B1=6.0},{F=3.0},{H=12},{L=71.0},{L1=50.0},{L3=35},{F2=60},{GEW=0.1304},{EAN=4059245818549},{NDM=20},{ST=1.000},{TYP2=0},{TYP=24},{TYP3=0},{TYP4=408},{TYP5=3.0},{NDM1=0.7500},{BESTKIPPUSA=K1673.10412AO},{MATERIAL=Edelstahl},{FORM=A},{FARBE=-},{AUSF=ohne Riegelkappe, ohne Kontermutter},{D1=3/4-16},{SW=},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP_USA,NORELEM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-11_1_schb.prj},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
B
height
[mm]
B1
width
[mm]
F
chamfer x 30°
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW
Width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
XPOS
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1673.10404A4
K1673.10404A4
Stainless steel
A
-
without grip cap or lockn...
4
3/8-16
10
9.0
3.0
1.0
6
38.5
25.0
20
-
8
14
0.0159
Yes
4059245818310
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10405A4
K1673.10405A4
Stainless steel
A
-
without grip cap or lockn...
5
3/8-16
10
9.0
3.0
1.3
6
38.5
25.0
20
-
8
14
0.0162
Yes
4059245818327
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10406A4
K1673.10406A4
Stainless steel
A
-
without grip cap or lockn...
6
3/8-16
10
9.0
3.0
1.8
6
38.5
25.0
20
-
8
14
0.0164
Yes
4059245818334
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10404AL
K1673.10404AL
Stainless steel
A
-
without grip cap or lockn...
4
3/8-24
10
9.0
3.0
1.0
6
38.5
25.0
20
-
8
14
0.0165
Yes
4059245818341
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10405AL
K1673.10405AL
Stainless steel
A
-
without grip cap or lockn...
5
3/8-24
10
9.0
3.0
1.3
6
38.5
25.0
20
-
8
14
0.0169
Yes
4059245818358
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10406AL
K1673.10406AL
Stainless steel
A
-
without grip cap or lockn...
6
3/8-24
10
9.0
3.0
1.8
6
38.5
25.0
20
-
8
14
0.0171
Yes
4059245818365
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10405A5
K1673.10405A5
Stainless steel
A
-
without grip cap or lockn...
5
1/2-13
12
10.8
3.6
1.3
8
47.4
30.0
25
-
8
15
0.0313
Yes
4059245818372
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10406A5
K1673.10406A5
Stainless steel
A
-
without grip cap or lockn...
6
1/2-13
12
10.8
3.6
1.8
8
47.4
30.0
25
-
8
15
0.0319
Yes
4059245818389
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10408A5
K1673.10408A5
Stainless steel
A
-
without grip cap or lockn...
8
1/2-13
12
10.8
3.6
2.3
8
47.4
30.0
25
-
8
15
0.0331
Yes
4059245818396
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10405AM
K1673.10405AM
Stainless steel
A
-
without grip cap or lockn...
5
1/2-20
12
10.8
3.6
1.3
8
47.4
30.0
25
-
8
15
0.0333
Yes
4059245818402
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10406AM
K1673.10406AM
Stainless steel
A
-
without grip cap or lockn...
6
1/2-20
12
10.8
3.6
1.8
8
47.4
30.0
25
-
8
15
0.0339
Yes
4059245818419
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10408AM
K1673.10408AM
Stainless steel
A
-
without grip cap or lockn...
8
1/2-20
12
10.8
3.6
2.3
8
47.4
30.0
25
-
8
15
0.0349
Yes
4059245818426
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10406A6
K1673.10406A6
Stainless steel
A
-
without grip cap or lockn...
6
5/8-11
16
14.4
4.8
1.8
10
61.2
40.0
32
-
15
35
0.0670
Yes
4059245818433
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10408A6
K1673.10408A6
Stainless steel
A
-
without grip cap or lockn...
8
5/8-11
16
14.4
4.8
2.3
10
61.2
40.0
32
-
15
35
0.0689
Yes
4059245818440
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10410A6
K1673.10410A6
Stainless steel
A
-
without grip cap or lockn...
10
5/8-11
16
14.4
4.8
2.8
10
61.2
40.0
32
-
15
35
0.0711
Yes
4059245818457
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10406AN
K1673.10406AN
Stainless steel
A
-
without grip cap or lockn...
6
5/8-18
16
14.4
4.8
1.8
10
61.2
40.0
32
-
15
35
0.0700
Yes
4059245818464
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10408AN
K1673.10408AN
Stainless steel
A
-
without grip cap or lockn...
8
5/8-18
16
14.4
4.8
2.3
10
61.2
40.0
32
-
15
35
0.0724
Yes
4059245818471
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10410AN
K1673.10410AN
Stainless steel
A
-
without grip cap or lockn...
10
5/8-18
16
14.4
4.8
2.8
10
61.2
40.0
32
-
15
35
0.0735
Yes
4059245818488
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10408A7
K1673.10408A7
Stainless steel
A
-
without grip cap or lockn...
8
3/4-10
20
18.0
6.0
2.3
12
71.0
50.0
35
-
20
60
0.1209
Yes
4059245818495
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10410A7
K1673.10410A7
Stainless steel
A
-
without grip cap or lockn...
10
3/4-10
20
18.0
6.0
2.8
12
71.0
50.0
35
-
20
60
0.1230
Yes
4059245818501
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10412A7
K1673.10412A7
Stainless steel
A
-
without grip cap or lockn...
12
3/4-10
20
18.0
6.0
3.0
12
71.0
50.0
35
-
20
60
0.1258
Yes
4059245818518
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10408AO
K1673.10408AO
Stainless steel
A
-
without grip cap or lockn...
8
3/4-16
20
18.0
6.0
2.3
12
71.0
50.0
35
-
20
60
0.1259
Yes
4059245818525
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10410AO
K1673.10410AO
Stainless steel
A
-
without grip cap or lockn...
10
3/4-16
20
18.0
6.0
2.8
12
71.0
50.0
35
-
20
60
0.1278
Yes
4059245818532
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10412AO
K1673.10412AO
Stainless steel
A
-
without grip cap or lockn...
12
3/4-16
20
18.0
6.0
3.0
12
71.0
50.0
35
20
60
0.1304
Yes
4059245818549
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
K1673.10504A4
K1673.10504A4
Stainless steel
B
-
without grip cap, with lo...
4
3/8-16
10
9.0
3.0
1.0
6
38.5
25.0
20
9/16
8
14
0.0159
Yes
4059245818556
'1','entspannte Position'...
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表