카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1648 - Hex nuts, stainless steel with seal washer in Hygienic DESIGN
KIPP USA
Product lines KIPP Inc.
NOVOnox hygienic
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/nowonox_hygienic/07280-11.prj},{NB=K1648.1116},{BESTKIPPUSA=K1648.1116},{OBERF=poliert},{B=0},{D=M16},{D1=35},{D2=37.25},{H=3.0},{K=32.1},{L=30},{L1=21.8},{R=6},{R1=2.50},{SW=24},{T=19.2},{GEW=0.0884},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245521401},{FILTER=KIPP,KIPP_USA,NORELEM},{ANZM=Info},{NDM=16.000},{H1=2.0},{DD1=2.0},{E=26.50},{XA=30.0},{XB=14.8},{XC=30.000},{XE=6.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPPUSA
Order number
ⁿ/ₐ
OBERF
Surface finish
ⁿ/ₐ
D
Thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
height
[mm]
K
Head height
[mm]
L1
Length
[mm]
R
Radius
[mm]
SW
Key-wide
[mm]
T
Screw-depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1648.1104
K1648.1104
polished
M04
10
11.25
2.0
11.1
5.9
3
7
4.8
0.0029
Yes
4059245521340
31.12.2099
98% Warenverfügbarkeit. N...
K1648.1105
K1648.1105
polished
M05
12
13.10
2.0
13.1
7.4
3
8
6.0
0.0248
Yes
4059245521357
31.12.2099
98% Warenverfügbarkeit. N...
K1648.1106
K1648.1106
polished
M06
14
15.74
2.5
15.1
9.1
3
10
7.2
0.0076
Yes
4059245521364
31.12.2099
98% Warenverfügbarkeit. N...
K1648.1108
K1648.1108
polished
M08
18
19.74
2.5
18.1
11.7
3
13
9.6
0.0147
Yes
4059245521371
31.12.2099
98% Warenverfügbarkeit. N...
K1648.1110
K1648.1110
polished
M10
22
23.74
2.5
22.1
15.0
4
16
1.0
0.0262
Yes
4059245521388
31.12.2099
98% Warenverfügbarkeit. N...
K1648.1112
K1648.1112
polished
M12
26
28.25
3.0
25.1
16.1
5
18
14.4
0.0411
Yes
4059245521395
31.12.2099
98% Warenverfügbarkeit. N...
K1648.1116
K1648.1116
polished
M16
35
37.25
3.0
32.1
21.8
6
24
19.2
0.0884
Yes
4059245521401
31.12.2099
98% Warenverfügbarkeit. N...
K1648.2104
K1648.2104
not polished
M04
10
11.25
2.0
11.1
5.9
3
7
4.8
0.0029
Yes
4059245522088
31.12.2099
98% Warenverfügbarkeit. N...
K1648.2105
K1648.2105
not polished
M05
12
13.10
2.0
13.1
7.4
3
8
6.0
0.0248
Yes
4059245522095
31.12.2099
98% Warenverfügbarkeit. N...
K1648.2106
K1648.2106
not polished
M06
14
15.74
2.5
15.1
9.1
3
10
7.2
0.0071
Yes
4059245522101
31.12.2099
98% Warenverfügbarkeit. N...
K1648.2108
K1648.2108
not polished
M08
18
19.74
2.5
18.1
11.7
3
13
9.6
0.0147
Yes
4059245522118
31.12.2099
98% Warenverfügbarkeit. N...
K1648.2110
K1648.2110
not polished
M10
22
23.74
2.5
22.1
15.0
4
16
1.0
0.0275
Yes
4059245522125
31.12.2099
98% Warenverfügbarkeit. N...
K1648.2112
K1648.2112
not polished
M12
26
28.25
3.0
25.1
16.1
5
18
14.4
0.0409
Yes
4059245522132
31.12.2099
98% Warenverfügbarkeit. N...
K1648.2116
K1648.2116
not polished
M16
35
37.25
3.0
32.1
21.8
6
24
19.2
0.0823
Yes
4059245522149
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1332 - Cap nut compact in Hygienic DESIGN
KIPP USA
21.05.2024
K1411 - Hexagon head screws, stainless steel, Hygienic DESIGN
KIPP USA
21.05.2024
K1647 - Hex head bolts, stainless steel with seal washer in Hygienic DESIGN
KIPP USA
21.05.2024
K1648 - Hex nuts, stainless steel with seal washer in Hygienic DESIGN
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성