目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1517 - Hinges stainless steel
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/27877-02_asmtab.prj},{NB=K1517.5585160},{BESTKIPPUSA=K1517.558516},{MATERIAL=Edelstahl},{FORM=A},{W=0},{A=55},{A1=38},{B=85},{B1=48},{D=6.3},{D1=16},{S=2},{GEW=0.1606},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245489954},{FILTER=NORELEM,KIPP,KIPP_USA},{TYP=2},{PPATH=27877-02_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
Width
[mm]
A1
Distance
[mm]
B
Length
[mm]
B1
Distance
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
S
Thickness
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
TYP
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1517.558512
K1517.558512
Stainless steel
A
55
38
85
48
6.3
12
2
0.1213
Yes
4059245489947
1
31.12.2099
98% Warenverfügbarkeit. N...
K1517.558516
K1517.558516
Stainless steel
A
55
38
85
48
6.3
16
2
0.1606
Yes
4059245489954
2
31.12.2099
98% Warenverfügbarkeit. N...
K1517.5511512
K1517.5511512
Stainless steel
B
55
38
115
45
6.3
12
2
0.1700
Yes
4059245816262
3
31.12.2099
98% Warenverfügbarkeit. N...
K1517.658515
K1517.658515
Stainless steel
A
65
50
85
48
6.3
15
3
0.2300
Yes
4059245816279
4
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EV195-27 - Paddle Latches Type02
Evan Industrial Hardware
15.08.2023
XAV11 - Panel Lock
Yiheda 3D Electronic Gallery
09.05.2024
GAAXVJN - Panel Lock-Hook Flat Handle
SRD-FA
03.04.2023
EV195-27 - Paddle Latches Type03
Evan Industrial Hardware
15.08.2023
Modèle 37-115 - Charnière à friction à couple constant, inox
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
K1518 - Hinges stainless steel with preset friction
KIPP
27.05.2024
6213712 - Hinge with or without friction in stainless steel - 5 N.m frictio...
Pinet
23.02.2024
Type 1 Locking Hinge Cover Enclosure w/ Perforated Panel - Type 1 Enclosure...
Eaton B-Line
17.10.2023
Han 24 HPR Base Panel Screw lock EPDM
HARTING
14.04.2022
BK38.0151.INOX - Hinges with a through bore, stainless steel
Bäcker
04.08.2022
6530x - Alluminium alloy painted junction boxes - IP 66 / IP 67
DKC
27.11.2019
K0985 - Weldable hinges, stainless steel
KIPP USA
21.05.2024
6213710 - Hinge with or without friction in stainless steel - 3 N.m frictio...
Pinet
23.02.2024
K1517 - Hinges stainless steel
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表