K102-1xxx-00-EX - PERFECT plus EMC-Ex-Cable gland
Jacob
Cable Entry Systems
Ex-Cable Glands and Accessories made of metal
PERFECT plus EMC EX
Powered by
CAD모델 선택
{jacob/kabeldurchfuehrungsysteme/ex_kabelversch_und_zubehoer_aus_metall/perfect_plus_emv_ex/k102_1xxx_00_ex.prj},{NB=K102-1025-00-EX},{ARTNR=K102-1025-00-EX},{L=8.0},{SW1=29},{SW2=32.0},{EK=32.0},{H=37.5},{INSTDM=6},{STGEW=48.0},{PACK=50},{TEMPV=-40},{TEMPH=85},{NDM=25.000},{NDM2=27},{ORING=1.000},{L1=17.500},{H1=28.400},{R=9.000},{R1=0.500},{CENTER=2.750},{CENTER2=5.630},{SW2W=5.000},{HCAP=20.400},{HHOLE=10.200},{HHOLE2=18.000},{NDM2D=6.500},{D1=2.000},{R2=0.500},{SW1W=3.500},{NDMD=6.000},{P=1.500},{B=2.000},{B1=0.200},{O=2.050},{HHOLE3=20.000},{HHOLE4=7.000},{CH=20.000},{D8=10.000},{L3=12.000},{L4=6.000},{L5=9.000},{D=2.100},{R3=7.000},{R4=6.000},{R5=9.000},{X=10.000},{MAT=0.000},{D2=2.000},{CL=4.070},{EL=35.400},{EF007839=25},{EF003712=1.5},{EF000368=8.0},{EF000177=29},{EF005466=10}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
E
Clamping range cable shield
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats
[mm]
SW2
Width Across Flats
[mm]
EK
across corners
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATFD
Material spring
[Edelstahl]
MATS
Material dust cap
ⁿ/ₐ
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
ⁿ/ₐ
IP68
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
SCIP
SCIP Nummer
ⁿ/ₐ
K102-1012-00-EX
K102-1012-00-EX
M12x1.5
3 - 7
2.5-5
6.5
16
17.5
17.5
28.0
3
17.1
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
100
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
a468cf81-1986-44d7-880c-5...
K102-1016-00-EX
K102-1016-00-EX
M16x1.5
6 - 10
4-7
7.0
20
22.0
22.0
33.0
3
27.2
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
100
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
4f461161-4f88-41bd-9725-0...
K102-1020-00-EX
K102-1020-00-EX
M20x1.5
8 - 13
5-10
8.0
24
26.0
26.0
34.0
3
35.7
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
50
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
47e7f617-680f-4e56-ba94-a...
K102-1025-00-EX
K102-1025-00-EX
M25x1.5
10 - 17
7-14
8.0
29
32.0
32.0
37.5
6
48.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
50
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
26f07f5b-9225-4bed-8195-d...
K102-1032-00-EX
K102-1032-00-EX
M32x1.5
11 - 21
9-17
9.0
36
39.0
39.0
47.5
12
102.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
25
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
ec3c0e0b-655d-49ce-bf74-e...
K102-1040-00-EX
K102-1040-00-EX
M40x1.5
16 - 28
14-24
9.0
45
50.0
50.0
53.5
14
157.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
10
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
fe75687f-fb53-4cbf-866c-a...
K102-1050-00-EX
K102-1050-00-EX
M50x1.5
21 - 35
17-31
10.0
55
60.0
60.0
62.0
20
288.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 301
PE-LD
PA6
CR / NBR
NBR
5
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
061504bc-fca5-4011-b5bb-2...
K102-1063-00-EX
K102-1063-00-EX
M63x1.5
34 - 48
25-43
10.0
68
74.0
74.0
63.0
25
365.0
Brass CuZn39Pb3, galvaniz...
1.4310 / AISI 302
PE-LD
PA6
CR / NBR
NBR
5
IP66
IP68 (10 bar / 30 min)
-40
85
IEC 60079
6a6ada38-517e-4864-ba90-a...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성