카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0258 - Handwheels with fold-away grip
KIPP USA
Handwheels
Disc Handwheels
Powered by
CAD모델 선택
{kipp_usa/handraeder/disc_handwheels/06264_inch_asmtab.prj},{NB=K0258.2100CP0},{GR=2},{D=28},{D1=100},{D3=19},{D4=16},{D6=16},{A=38.0},{A1=3.0},{H=20.1},{L=90.1},{L1=13.0},{L2=49.0},{L3=43.5},{B3=0},{T=0.0},{GEW=0.1590},{EAN=4059245369492},{XA=14.000},{XB=13.000},{XD=10},{XE=8},{DX=0.500},{NDM=5.000},{TYP2=43},{BESTKIPPUSA=K0258.2100CP},{MATERIALK=Stahl},{AUSF=Nabe ohne Nut},{AUSF1=ohne Querbohrung},{D2=.500},{D5=M5},{D7=-},{H2=-},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIALK
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
ⁿ/ₐ
D3
diameter
[mm]
D4
diameter
[mm]
D5
thread
ⁿ/ₐ
D6
diameter
[mm]
D7
thread
[mm]
A
Length
[mm]
A1
Length
[mm]
H
height
[mm]
H2
distance
[mm]
L
Length
[mm]
L1
height
[mm]
L2
Length
[mm]
L3
Length
[mm]
B3
hub slot width P9
[mm]
T
hub slot depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
XD
Länge Schraube
[mm]
XE
Länge Gewindestift
[mm]
XG
Oberfläche Schraube
ⁿ/ₐ
FARBE1
Colour
ⁿ/ₐ
K0258.1080CO
K0258.1080CO
Stahl
Nabe ohne Nut
ohne Querbohrung
25
80
.375
19
14
M4
13
-
30.0
2.5
17.6
-
74.6
13.0
40.0
36.7
0
0.0
0.0990
Yes
4059245369478
31.12.2099
98% Warenverfügbarkeit. N...
8
6
schwarzgrau RAL 7021
Stahl brüniert
K0258.2100CO
K0258.2100CO
Stahl
Nabe ohne Nut
ohne Querbohrung
28
100
.375
19
16
M5
16
-
38.0
3.0
20.1
-
90.1
13.0
49.0
43.5
0
0.0
0.1650
Yes
4059245369485
31.12.2099
98% Warenverfügbarkeit. N...
10
8
schwarzgrau RAL 7021
Stahl brüniert
K0258.2100CP
K0258.2100CP
Stahl
Nabe ohne Nut
ohne Querbohrung
28
100
.500
19
16
M5
16
-
38.0
3.0
20.1
-
90.1
13.0
49.0
43.5
0
0.0
0.1590
Yes
4059245369492
31.12.2099
98% Warenverfügbarkeit. N...
10
8
schwarzgrau RAL 7021
Stahl brüniert
K0258.3125CP
K0258.3125CP
Stahl
Nabe ohne Nut
ohne Querbohrung
35
125
.500
25
20
M6
20
-
47.5
4.0
23.3
-
108.8
18.5
59.5
52.1
0
0.0
0.3432
Yes
4059245369508
31.12.2099
98% Warenverfügbarkeit. N...
12
8
schwarzgrau RAL 7021
Stahl brüniert
K0258.4160CP
K0258.4160CP
Stahl
Nabe ohne Nut
ohne Querbohrung
45
160
.500
25
25
M8
26
-
62.0
5.6
23.3
-
143.5
18.5
83.5
52.1
0
0.0
0.6510
Yes
4059245369515
31.12.2099
98% Warenverfügbarkeit. N...
16
12
schwarzgrau RAL 7021
Stahl brüniert
K0258.4160CQ
K0258.4160CQ
Stahl
Nabe ohne Nut
ohne Querbohrung
45
160
.625
25
25
M8
26
-
62.0
5.6
28.0
-
143.5
18.5
83.5
63.8
0
0.0
0.5730
Yes
4059245369522
31.12.2099
98% Warenverfügbarkeit. N...
16
12
schwarzgrau RAL 7021
Stahl brüniert
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0137 - Knurled nuts steel and stainless steel, DIN 6303
KIPP USA
21.05.2024
K0160 - Handwheels aluminium DIN 950
KIPP USA
21.05.2024
K0162 - Two-Spoke Aluminium Handwheels aluminium planed
KIPP USA
21.05.2024
06264 inch - Handwheels with fold-away grip
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성