카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0210 - Tubular handles
KIPP USA
Pull Handles
Aluminum Handles
Powered by
CAD모델 선택
{kipp_usa/buegelgriffe/aluminum_handles/06926.prj},{NB=K0210.600},{BESTKIPPUSA=K0210.600},{FORM=A},{AUSF=Verbindungsrohr geschliffen und naturfarben eloxiert},{A=600},{B=26},{B1=20x2},{D=M8x20},{H=55},{L=624},{TRAG=500},{GEW=0.2838},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245124688},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{MV=6.500},{SV=13.000},{LV=20.000},{EV=14.200},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
diameter
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0210.180
K0210.180
A
connecting tube ground an...
180
26
20x2
M8x20
55
204
500
0.1560
Yes
4059245124541
31.12.2099
98% Warenverfügbarkeit. N...
K0210.200
K0210.200
A
connecting tube ground an...
200
26
20x2
M8x20
55
224
500
0.1657
Yes
4059245124565
31.12.2099
98% Warenverfügbarkeit. N...
K0210.250
K0210.250
A
connecting tube ground an...
250
26
20x2
M8x20
55
274
500
0.1747
Yes
4059245124589
31.12.2099
98% Warenverfügbarkeit. N...
K0210.300
K0210.300
A
connecting tube ground an...
300
26
20x2
M8x20
55
324
500
0.1960
Yes
4059245124602
31.12.2099
98% Warenverfügbarkeit. N...
K0210.350
K0210.350
A
connecting tube ground an...
350
26
20x2
M8x20
55
374
500
0.2083
Yes
4059245124626
31.12.2099
98% Warenverfügbarkeit. N...
K0210.400
K0210.400
A
connecting tube ground an...
400
26
20x2
M8x20
55
424
500
0.2291
Yes
4059245124640
31.12.2099
98% Warenverfügbarkeit. N...
K0210.500
K0210.500
A
connecting tube ground an...
500
26
20x2
M8x20
55
524
500
0.2636
Yes
4059245124664
31.12.2099
98% Warenverfügbarkeit. N...
K0210.600
K0210.600
A
connecting tube ground an...
600
26
20x2
M8x20
55
624
500
0.2838
Yes
4059245124688
31.12.2099
98% Warenverfügbarkeit. N...
K0210.1803
K0210.1803
B
connecting tube with serr...
180
26
20x2
M8x20
55
204
500
0.1606
Yes
4059245124558
31.12.2099
98% Warenverfügbarkeit. N...
K0210.2003
K0210.2003
B
connecting tube with serr...
200
26
20x2
M8x20
55
224
500
0.1693
Yes
4059245124572
31.12.2099
98% Warenverfügbarkeit. N...
K0210.2503
K0210.2503
B
connecting tube with serr...
250
26
20x2
M8x20
55
274
500
0.1925
Yes
4059245124596
31.12.2099
98% Warenverfügbarkeit. N...
K0210.3003
K0210.3003
B
connecting tube with serr...
300
26
20x2
M8x20
55
324
500
0.2208
Yes
4059245124619
31.12.2099
98% Warenverfügbarkeit. N...
K0210.3503
K0210.3503
B
connecting tube with serr...
350
26
20x2
M8x20
55
374
500
0.2378
Yes
4059245124633
31.12.2099
98% Warenverfügbarkeit. N...
K0210.4003
K0210.4003
B
connecting tube with serr...
400
26
20x2
M8x20
55
424
500
0.2553
Yes
4059245124657
31.12.2099
98% Warenverfügbarkeit. N...
K0210.5003
K0210.5003
B
connecting tube with serr...
500
26
20x2
M8x20
55
524
500
0.2913
Yes
4059245124671
31.12.2099
98% Warenverfügbarkeit. N...
K0210.6003
K0210.6003
B
connecting tube with serr...
600
26
20x2
M8x20
55
624
500
0.3528
Yes
4059245124695
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0222 - Tubular handles
KIPP USA
08.05.2024
K0210 - Tubular handles
KIPP
08.05.2024
K0221 - Tubular handles
KIPP USA
08.05.2024
06926 - Tubular handles
norelem
30.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성