품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0121 - Adjustable Handles Classic Ball Style stainless steel components, external thread
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/06441_1.prj},{NB=K0121.1110X60},{BESTKIPPUSA=K0121.1110X60},{AUSF=Edelstahl elektrolytisch poliert},{GR=1},{X=M 10},{L=60},{D=19},{D1=28},{D2=20},{H=41},{H1=12},{H3=63},{H4=72},{A=83},{A1=107},{ZZ=24},{GEW=0.2460},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245081493},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX},{NDM=10},{NDM1=0.0000},{TYP1=1},{TYP=1},{XA=60.000},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
L
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0121.1110X25
K0121.1110X25
stainless steel electropo...
1
M 10
25
19
28
20
41
12
63
72
83
107
24
0.2331
Yes
4059245081455
31.12.2099
98% Warenverfügbarkeit. N...
K0121.1110X30
K0121.1110X30
stainless steel electropo...
1
M 10
30
19
28
20
41
12
63
72
83
107
24
0.2404
Yes
4059245081462
31.12.2099
98% Warenverfügbarkeit. N...
K0121.1110X40
K0121.1110X40
stainless steel electropo...
1
M 10
40
19
28
20
41
12
63
72
83
107
24
0.2391
Yes
4059245081479
31.12.2099
98% Warenverfügbarkeit. N...
K0121.1110X50
K0121.1110X50
stainless steel electropo...
1
M 10
50
19
28
20
41
12
63
72
83
107
24
0.2485
Yes
4059245081486
31.12.2099
98% Warenverfügbarkeit. N...
K0121.1110X60
K0121.1110X60
stainless steel electropo...
1
M 10
60
19
28
20
41
12
63
72
83
107
24
0.2460
Yes
4059245081493
31.12.2099
98% Warenverfügbarkeit. N...
K0121.1112X25
K0121.1112X25
stainless steel electropo...
1
M 12
25
19
28
20
41
12
63
72
83
107
24
0.2600
Yes
4059245081509
31.12.2099
98% Warenverfügbarkeit. N...
K0121.1112X30
K0121.1112X30
stainless steel electropo...
1
M 12
30
19
28
20
41
12
63
72
83
107
24
0.2403
Yes
4059245081516
31.12.2099
98% Warenverfügbarkeit. N...
K0121.1112X40
K0121.1112X40
stainless steel electropo...
1
M 12
40
19
28
20
41
12
63
72
83
107
24
0.2460
Yes
4059245081523
31.12.2099
98% Warenverfügbarkeit. N...
K0121.1112X50
K0121.1112X50
stainless steel electropo...
1
M 12
50
19
28
20
41
12
63
72
83
107
24
0.2545
Yes
4059245081530
31.12.2099
98% Warenverfügbarkeit. N...
K0121.1112X60
K0121.1112X60
stainless steel electropo...
1
M 12
60
19
28
20
41
12
63
72
83
107
24
0.2629
Yes
4059245081547
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0117 - Adjustable Handles Classic Ball Style, Zinc, bolts and internal com...
KIPP USA
21.05.2024
K0574 - Rubber buffers parabolic
KIPP USA
21.05.2024
K0122 - Adjustable Handles Modern Design Style, Zinc, bolts and internal co...
KIPP USA
21.05.2024
K0116 - Adjustable Handles Classic Ball Style, Zinc inserts and internal co...
KIPP USA
21.05.2024
K0737 - Adjustable Handles straight inserts and internal components steel, ...
KIPP USA
21.05.2024
K0124 - Adjustable Handles Modern Design Style, stainless steel, internal t...
KIPP USA
21.05.2024
K0737 - Adjustable Handles straight bolts and internal components in steel,...
KIPP USA
21.05.2024
K0120 - Adjustable Handles Classic Ball Style, steel, internal thread
KIPP USA
21.05.2024
K0137 - Knurled nuts steel and stainless steel, DIN 6303
KIPP USA
21.05.2024
K0149 - Aluminium Star Grips similar to DIN 6336
KIPP USA
21.05.2024
K0114 - Adjustable Tension Levers low profile, internal thread
KIPP USA
21.05.2024
K0122 - Adjustable Handles with protective cap Modern Design Style, Zinc, i...
KIPP USA
21.05.2024
K0147 - Palm Grips gray cast iron DIN 6335
KIPP USA
21.05.2024
K0262 - Knurled knobs with grip
KIPP USA
21.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성