目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Joint corner tHighs A25/2 - complete with hardware
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Angles
Adjustable Angles
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/winkelvs/gelenkwinkel/gw_a25_2_asmtab.prj},{NB=B46.00.02630},{ARTIKELNR=B46.00.026},{BZ1=Gelenkwinkelschenkel A25/2},{BZ2=mit Befestigungsmaterial},{WIN=30},{OBRFL=gleitgeschliffen},{MTR=AlMgSi 0,7 F28},{ABM=25 x 60 x 60 mm},{FRB=Alu natur},{PPATH=gw_a25_2_sch.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
BZ2
Notation
ⁿ/ₐ
OBRFL
Surface
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
ABM
Measure
ⁿ/ₐ
FRB
Colour
ⁿ/ₐ
B46.00.026
B46.00.026
Joint corner tHighs A25/2
complete with hardware
tumbled
AlMgSi 0,7 F28
25 x 60 x 60 mm
Alu natural
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表