카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Joint clamp GF-KU - Light clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Light Clamps - Plastic Tube Connectors
Hinge connection
Joint clamps
Single-piece elements
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/lightdesign/gelenk_verb/gelenk_klem/einteilig/kst_gf_ku_assytable.prj},{NB=K80218ACSR18#Gelenkklemmstck_KU_GF12-18_(W:0)},{B=5.300},{C=30.000},{D=25.000},{E=26.500},{F=40.000},{G=50.000},{H=20.000},{K=0.000},{L=65.000},{N=5.000},{O=35.000},{P=21.000},{R=34.000},{CNSMASSEXACT=0.055},{FONT=3.5},{CNSCOGX=1.400},{CNSCOGY=0.000},{CNSCOGZ=-40.400},{IDNR=},{ARTIKEL=Gelenkklemmstueck GF-KU},{ARTIKELHELP=Gelenkklemmstck_KU_GF12-18},{TYPE=GF 12-18},{TYPEHELP=GF1218},{CODE=K80218AC},{BEZMATNRMUTTER=Skt-Mutter EN ISO 10511-M6-8-St VZ},{MATNRMUTTER=X096941},{BEZMATNRMUTMITT=Skt-Mutter EN ISO 10511-M6-8-St VZ},{MATNRMUTMITTE=X096941},{BEZMATNRSCHRAUB=Zyl-Schr. DIN 7984-M6x16-8.8 VZ},{MATNRKLEMSCHR=X094069},{BEZMATNRSCHRMIT=Zyl-Schr. DIN 7984-M6x18-8.8 VZ},{WINKEL=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
SCHRAUBENVIS
Screw type
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
KLAVIS
Clamping A
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
N
[mm]
O
[mm]
P
[mm]
R
[mm]
S
ⁿ/ₐ
T
ⁿ/ₐ
KLA
Clamping A
ⁿ/ₐ
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time of the article after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
K80218ACSR18 Gelenkklemms...
Joint clamp GF-KU (withou...
GF 12-18
K80218ACSR18
Zinc plated (standard)
Stainless steel screws
18
5.300
30.000
25.000
26.500
40.000
50.000
20.000
0.000
65.000
5.000
35.000
21.000
34.000
M6x14
M6x12
7.000
93024
Plastic -PA
Purchase only in pack qua...
0.055
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
39269097
K80230ACSR30 Gelenkklemms...
Joint clamp GF-KU (withou...
GF 20-30
K80230ACSR30
Zinc plated (standard)
Stainless steel screws
Size 30
6.500
45.000
40.000
41.500
60.000
75.000
32.500
60.000
100.500
7.500
75.000
28.500
52.500
M8x20
M8x20
11.000
902381
Plastic -PA
Purchase only in pack qua...
0.184
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
39269097
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성