Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    GW Z Hose nipples - DME
    D-M-E
    SVK 90° Jiffy Matics - DME
    D-M-E
    JL Connector 135° for tube - DME
    D-M-E
    JL Connector for tube - DME
    D-M-E
    FA SF Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Inox 1.4034 - 48 - 54 HRC T°: 150°
    D-M-E
    DS Socket wrenches - DME
    D-M-E
    DHR 76 Sprue bushings 2° - DME - Euro-Standard Material  1.2826 ca 54 HRC
    D-M-E
    FAM Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    D-M-E
    ALG L - Gibs - DME - Mat. AMPCO 21
    D-M-E
    DP Dowel pins - DME - DIN 6325 ±60 HRC
    D-M-E
    DHR 79 Sprue bushings 3° - DME - Euro-Standard Material  1.2826 ca 54 HRC
    D-M-E
    V Knurled Pressure plugs - DME - Mat. Brass
    D-M-E
    T 2000 Cascade water junction - DME
    D-M-E
    GS 1090 Hoses - DME
Previews
3D
Dimension
2D
Download CAD models