JH1 to JH10 - Slip Clutches - 1/8" to 1/2" Bore - Stainless Steel with Bronze Bearings
WMBerg
INCH
Couplings and Clutches
Slip Couplings, Clutches
Powered by
CAD모델 선택
{wmberg/b2000/couplings_and_clutches/slip_couplings_clutches/h49.prj},{NB=JH-5A},{PN=JH-5A},{DES=Slip Clutch},{CN=Master Inch/Metric Catalog},{CP=H49},{MAT=Stainless Steel with Bronze Bearings},{B=0.3123},{TBD=80 ±8},{K=0.4990},{L=1.39},{A=0.94},{C=0.23},{STYLE=1},{D=1.50},{T=#2-56 X .11},{BC=0.925},{F=0.130},{Q=0.68},{E=0.04},{H=0.63},{DEP=0.11},{NDM=0.086},{KDM=0.0667}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Bore B (+.0007/-.0000)
[인치]
TBD
Torque Bidirectional
[OZ.IN]
K
Diameter K (-.0008)
[인치]
L
Overall Length
[인치]
A
Dimension A
[인치]
C
Dimension C
[인치]
STYLE
Style
ⁿ/ₐ
D
Dimension D
[인치]
T
Screw (Depth)
ⁿ/ₐ
BC
Diameter
[인치]
F
Dimension F
[인치]
Q
Max. Dimension Q
[인치]
E
Dimension E
[인치]
H
Dimension H
[인치]
JH-1
JH-1
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.1248
9 ±1
0.3740
1.05
0.72
0.18
1
0.63
#0-80 X .08
0.500
0.080
0.45
0.03
0.38
JH-1A
JH-1A
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.1873
9 ±1
0.3740
1.05
0.72
0.18
1
0.63
#0-80 X .08
0.500
0.080
0.33
0.03
0.38
JH-2
JH-2
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.1873
20 ±2
0.4990
1.24
0.85
0.21
1
1.00
#1-72 X .10
0.650
0.095
0.68
0.04
0.50
JH-3
JH-3
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.2498
20 ±2
0.4990
1.24
0.85
0.21
1
1.00
#1-72 X .11
0.650
0.095
0.68
0.04
0.50
JH-3A
JH-3A
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.3123
20 ±2
0.4990
1.24
0.85
0.21
1
1.00
#1-72 X .11
0.650
0.095
0.68
0.04
0.50
JH-4
JH-4
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.2498
48 ±5
0.4990
1.39
0.94
0.23
2
1.25
#2-56 X .11
0.925
0.130
0.68
0.04
0.50
JH-4A
JH-4A
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.3123
48 ±5
0.4990
1.39
0.94
0.23
2
1.25
#2-56 X .11
0.925
0.130
0.68
0.04
0.50
JH-5
JH-5
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.2498
80 ±8
0.4990
1.39
0.94
0.23
1
1.50
#2-56 X .11
0.925
0.130
0.68
0.04
0.63
JH-5A
JH-5A
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.3123
80 ±8
0.4990
1.39
0.94
0.23
1
1.50
#2-56 X .11
0.925
0.130
0.68
0.04
0.63
JH-6
JH-6
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.2498
120 ±12
0.4990
1.67
1.20
0.25
1
1.87
#4-40 X .15
0.780
0.130
0.68
0.04
0.63
JH-6A
JH-6A
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.3123
120 ±12
0.4990
1.67
1.20
0.25
1
1.87
#4-40 X .17
0.780
0.130
0.68
0.04
0.63
JH-7
JH-7
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.2498
240 ±24
0.7490
1.88
1.34
0.29
2
2.25
#4-40 X .15
1.170
0.130
0.74
0.04
1.00
JH-8
JH-8
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.3123
240 ±24
0.7490
1.88
1.34
0.29
2
2.25
#4-40 X .17
1.170
0.130
0.74
0.04
1.00
JH-9
JH-9
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.3748
240 ±24
0.7490
1.88
1.34
0.29
2
2.25
#4-40 X .15
1.170
0.130
0.74
0.04
1.00
JH-10
JH-10
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.4998
240 ±24
0.7490
1.88
1.34
0.29
2
2.25
#4-40 X .17
1.170
0.130
0.74
0.04
1.00
JH-7-X
JH-7-X
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.2498
320 ±32
0.7490
1.88
1.34
0.29
2
2.25
#4-40 X .15
1.170
0.130
0.74
0.04
1.00
JH-9-X
JH-9-X
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.3748
320 ±32
0.7490
1.88
1.34
0.29
2
2.25
#4-40 X .15
1.170
0.130
0.74
0.04
1.00
JH-10-X
JH-10-X
Slip Clutch
Master Inch/Metric Catalo...
Stainless Steel with Bron...
0.4998
320 ±32
0.7490
1.88
1.34
0.29
2
2.25
#4-40 X .17
1.170
0.130
0.74
0.04
1.00
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성